(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | H (mm) | Presence of Key |
---|---|---|---|---|---|---|
415,506 VND | 1 Piece(s) | 4 Day(s) | 110 | φ22 switch mounting Hole x1 Hole | ||
415,506 VND | 1 Piece(s) | 4 Day(s) | 110 | φ25 switch mounting Hole x 1 Hole | ||
415,506 VND | 1 Piece(s) | 4 Day(s) | 110 | φ30 switch mounting Hole x 1 Hole | ||
444,356 VND | 1 Piece(s) | 5 Day(s) | 130 | φ22 switch mounting Hole x2 Holes | ||
444,356 VND | 1 Piece(s) | 4 Day(s) | 130 | φ25 switch mounting Hole x 2 Holes | ||
444,356 VND | 1 Piece(s) | 5 Day(s) | 130 | φ30 switch mounting Hole x 2 Holes | ||
265,800 VND | 1 Piece(s) | 8 Day(s) | 180 | φ22 switch mounting Hole x3 Holes | ||
495,190 VND | 1 Piece(s) | 4 Day(s) | 180 | φ25 switch mounting Hole x 3 Holes | ||
495,190 VND | 1 Piece(s) | 4 Day(s) | 180 | φ30 switch mounting Hole x 3 Holes | ||
563,250 VND | 1 Piece(s) | Same day | 250 | φ22 switch mounting Hole x4 Holes | ||
563,250 VND | 1 Piece(s) | 5 Day(s) | 250 | φ25 switch mounting Hole x 4 Holes | ||
563,250 VND | 1 Piece(s) | 5 Day(s) | 250 | φ30 switch mounting Hole x 4 Holes |
Loading...Tải…
W(mm) | 80 | D(mm) | 70 | Material | Resin |
---|---|---|---|---|---|
Installation location | Not Specified | Color specifications(Top Cover) | Screw type | Color | Gray |
Unit mounting hole | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy