(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
- BC-AG-20PT BOXCO Terminal Block Series Plastic Terminal Box - 20P T Type
- Installation location: Unspecified
- Plastic Terminal Box Material: Resin Plastic
- BC-AG-20PT series color: Gray
- Degree of protection environmentally resistant IP standard: IP66/ 67 supported.
- BC-AG-20PT Series using Locking type: 4 Directions Screw Fixing.
- The number of poles: 20 Poles.
- BC-AG-20PT Series Compliant with a certain Flame- Retardancy standard supported.
- Plastic Terminal Box Rated voltage: 400 Volt.
- BC-AG-20PT Series Option: Built-in Terminal box.
- BC-AG-20PT BOXCO Operating Temperature Range: −40°C to +70°C
Part Number |
---|
BC-AB-20PT |
BC-AG-20PT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color |
---|---|---|---|---|---|
625,989 VND | 1 Piece(s) | 5 Day(s) | Blue Gray | ||
625,989 VND | 1 Piece(s) | 4 Day(s) | Gray |
Part Number |
---|
Loading...Tải…
W(mm) | 100 | H(mm) | 230 | D(mm) | 70 |
---|---|---|---|---|---|
Material | Resin | Protection grade (IP) | IP66/67 | Installation location | Not Specified |
Color specifications(Top Cover) | 4 Directions Screw Fixing | Rated Voltage(V) | 400V | The number of poles(P) | 20 |
Feature | Built-in Terminal box | Operating Temperature Range(°C) | - 40 ~ + 70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy