(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Rated Voltage(V) | 250 | Rated Current(A) | 6 | Connection terminal | M4 |
---|---|---|---|---|---|
Case material | High impact ABS resin | Insulation resistance(MΩ) | 100 | Withstand Voltage(V) | 2,000 (1 Min, Between Charging Part and Non-Charging Part) |
Operating Ambient Temperature(℃) | -15~+45 | Operating Ambient Humidity(%RH) | 45~85 | Button and wire protector material | Special Rubber |
Vibration (Endurance) | 10~50 | Impact (Endurance) | 500 | Protection structure | IP-66 (except for an emergency switch mounting) |
Switch Unit Type | 102B20(1a-1a) |
Please check the type/dimensions/specifications of the part HY-1028BBBB in the Hoist Switch 8 Button series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-1028BBBB trong chuỗi Hoist Switch 8 Button.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy