(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Representative Standard | Current (A) | Ward | Rated Voltage | Voice Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,174,894 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | None | Lighting | CE | 0.040 | LB18 | AC/DC12V | - | ||
1,409,572 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | None | Lighting | CE | 0.040 | SZ18 | AC/DC12V | - | ||
1,409,572 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | None | Lighting | CE | 0.040 | LB18 | AC/DC24V | - | ||
1,409,572 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | None | Lighting | CE | 0.040 | SZ18 | AC/DC24V | - | ||
1,412,355 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | None | Lighting | - | 0.024 | LB18 | AC110V | - | ||
1,412,355 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | None | Lighting | - | 0.024 | SZ18 | AC110V | - | ||
1,412,355 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | None | Lighting | - | 0.012 | LB18 | AC220V | - | ||
1,412,355 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | None | Lighting | - | 0.012 | SZ18 | AC220V | - | ||
2,005,225 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | None | Lighting | CE | 0.080 | LB18 | AC/DC12V | - | ||
2,005,225 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | None | Lighting | CE | 0.080 | SZ18 | AC/DC12V | - | ||
2,005,225 VND | 1 Piece(s) | 9 Day(s) | AC100V | 2 | Green | - | - | - | None | Lighting | CE | 0.080 | LB18 | AC/DC24V | - | ||
2,005,225 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | None | Lighting | CE | 0.080 | SZ18 | AC/DC24V | - | ||
2,009,399 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | None | Lighting | - | 0.026 | LB18 | AC110V | - | ||
2,009,399 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | None | Lighting | - | 0.026 | SZ18 | AC110V | - | ||
2,009,399 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | None | Lighting | - | 0.013 | LB18 | AC220V | - | ||
2,009,399 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | None | Lighting | - | 0.013 | SZ18 | AC220V | - | ||
2,476,443 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | None | Lighting | CE | 0.120 | LB18 | AC/DC12V | - | ||
2,476,443 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | None | Lighting | CE | 0.120 | SZ18 | AC/DC12V | - | ||
2,476,443 VND | 1 Piece(s) | 4 Day(s) | AC100V | 3 | Yellow | Green | - | - | None | Lighting | CE | 0.120 | SZ18 | AC/DC24V | - | ||
2,479,227 VND | 1 Piece(s) | 11 Day(s) | AC220V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.028 | LB18 | AC110V | - | ||
2,479,227 VND | 1 Piece(s) | 11 Day(s) | AC220V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.028 | SZ18 | AC110V | - | ||
2,479,227 VND | 1 Piece(s) | 4 Day(s) | AC110V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.014 | LB18 | AC220V | - | ||
2,166,827 VND | 1 Piece(s) | 4 Day(s) | AC110V | 3 | Yellow | Green | - | - | None | Lighting | - | 0.014 | SZ18 | AC220V | - | ||
3,119,824 VND | 1 Piece(s) | 11 Day(s) | DC24V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 0.160 | LB18 | AC/DC12V | - | ||
3,119,824 VND | 1 Piece(s) | 11 Day(s) | DC24V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 0.160 | SZ18 | AC/DC12V | - | ||
3,119,824 VND | 1 Piece(s) | 7 Day(s) | AC100V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 0.160 | LB18 | AC/DC24V | - | ||
3,119,824 VND | 1 Piece(s) | 7 Day(s) | AC100V | 4 | Yellow | Green | Blue | - | None | Lighting | CE | 0.160 | SZ18 | AC/DC24V | - | ||
3,123,999 VND | 1 Piece(s) | 11 Day(s) | AC220V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.031 | LB18 | AC110V | - | ||
3,123,999 VND | 1 Piece(s) | 11 Day(s) | AC220V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.031 | SZ18 | AC110V | - | ||
3,123,999 VND | 1 Piece(s) | 11 Day(s) | AC110V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.015 | LB18 | AC220V | - | ||
3,123,999 VND | 1 Piece(s) | 11 Day(s) | AC110V | 4 | Yellow | Green | Blue | - | None | Lighting | - | 0.015 | SZ18 | AC220V | - | ||
3,760,258 VND | 1 Piece(s) | 11 Day(s) | DC24V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 0.200 | LB18 | AC/DC12V | - | ||
3,760,258 VND | 1 Piece(s) | 11 Day(s) | DC24V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 0.200 | SZ18 | AC/DC12V | - | ||
3,760,258 VND | 1 Piece(s) | 7 Day(s) | AC100V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 0.200 | LB18 | AC/DC24V | - | ||
3,760,258 VND | 1 Piece(s) | 7 Day(s) | AC100V | 5 | Yellow | Green | Blue | White | None | Lighting | CE | 0.200 | SZ18 | AC/DC24V | - | ||
3,763,040 VND | 1 Piece(s) | 11 Day(s) | AC220V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.033 | LB18 | AC110V | - | ||
3,763,040 VND | 1 Piece(s) | 11 Day(s) | AC220V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.033 | SZ18 | AC110V | - | ||
3,763,040 VND | 1 Piece(s) | 11 Day(s) | AC110V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.016 | LB18 | AC220V | - | ||
3,763,040 VND | 1 Piece(s) | 11 Day(s) | AC110V | 5 | Yellow | Green | Blue | White | None | Lighting | - | 0.016 | SZ18 | AC220V | - | ||
1,351,406 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.040 | LB18 | AC/DC12V | Built-in buzzer | ||
1,600,482 VND | 1 Piece(s) | 11 Day(s) | DC24V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.040 | SZ18 | AC/DC12V | Built-in buzzer | ||
1,600,482 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.040 | LB18 | AC/DC24V | Built-in buzzer | ||
1,600,482 VND | 1 Piece(s) | 7 Day(s) | AC100V | 1 | - | - | - | - | Available | Lighting/Buzzer | CE | 0.040 | SZ18 | AC/DC24V | Built-in buzzer | ||
1,603,266 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.024 | LB18 | AC110V | Built-in buzzer | ||
1,603,266 VND | 1 Piece(s) | 11 Day(s) | AC220V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.024 | SZ18 | AC110V | Built-in buzzer | ||
1,603,266 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.012 | LB18 | AC220V | Built-in buzzer | ||
1,603,266 VND | 1 Piece(s) | 11 Day(s) | AC110V | 1 | - | - | - | - | Available | Lighting/Buzzer | - | 0.012 | SZ18 | AC220V | Built-in buzzer | ||
2,239,525 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 0.080 | LB18 | AC/DC12V | Built-in buzzer | ||
2,239,525 VND | 1 Piece(s) | 11 Day(s) | DC24V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 0.080 | SZ18 | AC/DC12V | Built-in buzzer | ||
2,239,525 VND | 1 Piece(s) | 7 Day(s) | AC100V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 0.080 | LB18 | AC/DC24V | Built-in buzzer | ||
2,239,525 VND | 1 Piece(s) | 4 Day(s) | AC100V | 2 | Green | - | - | - | Available | Lighting/Buzzer | CE | 0.080 | SZ18 | AC/DC24V | Built-in buzzer | ||
2,243,699 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.026 | LB18 | AC110V | Built-in buzzer | ||
2,243,699 VND | 1 Piece(s) | 11 Day(s) | AC220V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.026 | SZ18 | AC110V | Built-in buzzer | ||
2,243,699 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.013 | LB18 | AC220V | Built-in buzzer | ||
2,243,699 VND | 1 Piece(s) | 11 Day(s) | AC110V | 2 | Green | - | - | - | Available | Lighting/Buzzer | - | 0.013 | SZ18 | AC220V | Built-in buzzer | ||
2,754,131 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 0.120 | LB18 | AC/DC12V | Built-in buzzer | ||
2,754,131 VND | 1 Piece(s) | 11 Day(s) | DC24V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 0.120 | SZ18 | AC/DC12V | Built-in buzzer | ||
2,298,548 VND | 1 Piece(s) | 4 Day(s) | AC100V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 0.120 | LB18 | AC/DC24V | Built-in buzzer | ||
2,279,280 VND | 1 Piece(s) | 5 Day(s) | AC100V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | CE | 0.120 | SZ18 | AC/DC24V | Built-in buzzer | ||
2,427,229 VND | 1 Piece(s) | 11 Day(s) | AC220V | 3 | Yellow | Green | - | - | Available | Lighting/Buzzer | - | 0.028 | LB18 | AC110V | Built-in buzzer |
Part Number |
---|
Loading...Tải…
Type | Standard | Shape | Round | Thickness | Φ80 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | LED | Mounting Method | Pole Mounting |
Thickness(mm) | φ45 | Groove material | AS | Body material | ABS |
Pole Material | Aluminum | The number of blinking | 60~80/min | Built-in buzzer volume | Max90dB/m |
Degree of protection (general type) | IP44 | Protection class (built-in buzzer) | IP23 | Operating Ambient Temperature(℃) | -30~+60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy