(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | Representative Standard | Dimension height (mm) | Dimension width (mm) |
---|---|---|---|---|---|---|---|---|---|
9,351,731 VND | 1 Piece(s) | 19 Day(s) | 2 | 250 | CE / CCC | 257 | 140 | ||
9,351,731 VND | 1 Piece(s) | 19 Day(s) | 2 | 300 | CE / CCC | 257 | 140 | ||
9,351,731 VND | 1 Piece(s) | 19 Day(s) | 2 | 350 | CE / CCC | 257 | 140 | ||
9,351,731 VND | 1 Piece(s) | 19 Day(s) | 2 | 400 | CE / CCC | 257 | 140 | ||
10,996,469 VND | 1 Piece(s) | 19 Day(s) | 3 | 250 | CE / CCC | 257 | 140 | ||
10,996,469 VND | 1 Piece(s) | 19 Day(s) | 3 | 300 | CE / CCC | 257 | 140 | ||
10,996,469 VND | 1 Piece(s) | 19 Day(s) | 3 | 350 | CE / CCC | 257 | 140 | ||
10,996,469 VND | 1 Piece(s) | 19 Day(s) | 3 | 400 | CE / CCC | 257 | 140 | ||
13,861,482 VND | 1 Piece(s) | 19 Day(s) | 4 | 250 | CE / CCC | 257 | 140 | ||
13,861,482 VND | 1 Piece(s) | 19 Day(s) | 4 | 300 | CE / CCC | 257 | 140 | ||
13,861,482 VND | 1 Piece(s) | 19 Day(s) | 4 | 350 | CE / CCC | 257 | 140 | ||
13,861,482 VND | 1 Piece(s) | 19 Day(s) | 4 | 400 | CE / CCC | 257 | 140 | ||
20,732,631 VND | 1 Piece(s) | 19 Day(s) | 2 | 500 | CE | 280 | 210 | ||
20,732,631 VND | 1 Piece(s) | 19 Day(s) | 2 | 630 | CE | 280 | 210 | ||
24,906,785 VND | 1 Piece(s) | 19 Day(s) | 2 | 500 | CE | 280 | 210 | ||
24,906,785 VND | 1 Piece(s) | 19 Day(s) | 2 | 630 | CE | 280 | 210 | ||
29,349,227 VND | 1 Piece(s) | 19 Day(s) | 3 | 500 | CE | 280 | 210 | ||
29,349,227 VND | 1 Piece(s) | 19 Day(s) | 3 | 630 | CE | 280 | 210 | ||
25,327,505 VND | 1 Piece(s) | 19 Day(s) | 3 | 700 | CE / CCC | 280 | 210 | ||
25,327,505 VND | 1 Piece(s) | 19 Day(s) | 3 | 800 | CE / CCC | 280 | 210 | ||
29,915,268 VND | 1 Piece(s) | 19 Day(s) | 4 | 700 | CE / CCC | 280 | 210 | ||
29,915,268 VND | 1 Piece(s) | 19 Day(s) | 4 | 800 | CE / CCC | 280 | 210 | ||
36,729,661 VND | 1 Piece(s) | 19 Day(s) | 4 | 700 | CE / CCC | 280 | 210 | ||
36,729,661 VND | 1 Piece(s) | 19 Day(s) | 4 | 800 | CE / CCC | 280 | 210 |
Loading...Tải…
Ampere frame | 400 AF or more | Rated block capacity AC 200 V(kA) | 125 | Rated block capacity AC 400 V(kA) | 85 |
---|---|---|---|---|---|
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Mounting Method | Screw Fixing | Connection Method | Surface type |
Dimension depth(mm) | 109 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy