(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

C Type Sleeve (CC Type Three Number Shape)【18-100 Pieces Per Package】

C Type Sleeve (CC Type Three Number Shape)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,183,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・CC type 3-shape sleeve used to both connect wires and wires
・Available to fit your use by having Sleeves of Various Sizes.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, C Type Sleeve, CC Type 3-Shape

Part Number
JOCC-15035
JOCC-15050
JOCC-15095
JOCC-150150
JOCC-2506
JOCC-3516
JOCC-3525
JOCC-7016
JOCC-7025
JOCC-7035
JOCC-7070
JOCC-9525
JOCC-9535
JOCC-9550
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
W
(mm)
N
(mm)
L1
(mm)
H
(mm)
T
(mm)

1,865,752 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 40300 Kcmil1504019.328.839.34.5

1,865,752 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 40300 Kcmil1504021.83041.14.5

1,865,752 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 40300 Kcmil1504025.830474.5

1,865,752 VND

1 Pack(s)

18 Pieces Per Package

18 Pieces Per Package

5 Day(s) 40300 Kcmil1504029.629.649.64.5

1,681,957 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

5 Day(s) 304 - 322 - 25306.71116.21.5

1,183,422 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 40235 - 384012.717.822.33.0

1,183,422 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 40235 - 384012.715.722.33.0

1,628,590 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 401/0 - 2/0504013.117.522.63.5

1,628,590 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 401/0 - 2/060 - 704014.418.124.33.5

1,628,590 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 401/0 - 2/060 - 704015.618.628.13.5

1,628,590 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 401/0 - 2/060 - 704018.318.329.23.5

2,096,320 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 403/0-4/095 - 1004015.724.131.24.0

2,096,320 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 403/0-4/095 - 1004017.724.3344.0

2,096,320 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 403/0-4/095 - 1004019.824.335.64.0

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Shape Sleeve ring type Material Electrolytic Copper Cathode Type CC(3)