(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・SB type sleeve used to connect both wires and wires
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, General Sleeve, SB Type
Part Number |
---|
JSB-007 |
JSB-04 |
JSB-06 |
JSB-015 |
JSB-025 |
JSB-10 |
JSB-16 |
JSB-25 |
JSB-35 |
JSB-50 |
JSB-70 |
JSB-95 |
JSB-120 |
JSB-150 |
JSB-185 |
JSB-240 |
JSB-300 |
JSB-400 |
JSB-500 |
JSB-630 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) |
---|---|---|---|---|---|---|---|---|---|
597,442 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 1.6 | 2.4 | 15 | 20 - 18 | ||
896,383 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3.2 | 4.5 | 15 | 14 - 12 | ||
988,840 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 5.5 | 15 | 12 - 10 | ||
631,343 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 2 | 3 | 15 | 18 - 16 | ||
680,652 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 2.5 | 3.5 | 15 | 16 - 14 | ||
1,451,160 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | 4.7 | 6.7 | 20 | 8 | ||
1,129,653 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 5.4 | 7.4 | 24 | 6 | ||
1,782,675 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 6.7 | 9 | 28 | 4 - 3 | ||
1,596,276 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8.1 | 10.6 | 30 | 2 | ||
1,401,746 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 9.5 | 12 | 32 | 1~1/0 | ||
2,276,507 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 11.3 | 14.6 | 36 | 2 / 0 | ||
1,337,944 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 13.5 | 17 | 39.5 | 3/0-4/0 | ||
2,930,155 VND | 1 Pack(s) | 70 Pieces Per Package 70 Pieces Per Package | 5 Day(s) | 15.2 | 19 | 42 | 250Kcmil | ||
1,812,074 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 5 Day(s) | 17 | 21 | 54 | 300Kcmil | ||
2,209,579 VND | 1 Pack(s) | 35 Pieces Per Package 35 Pieces Per Package | 5 Day(s) | 19 | 23.5 | 65 | 350Kcmil | ||
1,736,075 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 5 Day(s) | 22 | 27.4 | 68 | 500Kcmil | ||
2,427,253 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 5 Day(s) | 24 | 30.5 | 74 | 600Kcmil | ||
1,815,826 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 26 | 34 | 88 | 750Kcmil | ||
2,743,443 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 31 | 40 | 98 | 1000Kcmil | ||
4,642,461 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 5 Day(s) | 34 | 45 | 120 | 1200Kcmil |
Loading...Tải…
Type | Other | Shape | Sleeve ring type | Material | Electrolytic Copper Cathode (Tinning) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy