Push-Button Switch B2 Series

A full lineup of fully waterproof, environmentally-resistant switches available. Use them for equipment used outdoors or in harsh environments.
[Features]
· The sealed type with lines provides a cover over the shielded terminal section, with adhesive added to keep dust, gas, water, or oil from entering.
· Panel front is IP67. Panel internals are IP60.
· The contacts use a forced-open mechanism for excellent weld resistance (WB-12 type).
· An anti-bounce mechanism in the switch provides for stable switching and high contact reliability.
· The panel mount and housing are integrated for high waterproofness.
· The cases are made of UL94V-0-approved plastic (self-extinguishing properties) that also features excellent arc and tracking resistance.
· The W series is composed of push button, toggle, and rocker switches.