Small-Sized / High-Current Switch Group, S Series

We have provided small-sized, high-current rocker switches for half a century, providing switches with small sizes, solid makes, high capacities, strong arc resistance, and highly reliable contacts.
[Features]
■ Unique terminal clamping method
· Double-fixed clamping prevents terminal rattle, etc. due to soldering
■ Internal mechanism
· A seesaw mechanism is used inside our small, large-current rocker switches.
· These feature long life, high capacity, solid construction, and other excellent traits.
■ Unique silver alloy contacts
· Special silver alloy contacts provide superior arc resistance and stable switch contacts over a long lifespan.
(Small size (SW-3001 to 3008))
■ Dust-proof protective construction
· The small-size rocker switches (SW-3006A/3007A/3008A) have a dust-proof protective construction that prevents dust and other external materials from contaminating the contacts, ensuring stable contacts are always made.
■ Control display
· The rocker button uses easily engraved materials.
· All buttons are white in color, allowing for clear engraving of text and numbers.
(Large current (SW-3821 to 3833))
■ Small-sized and support high currents.
· While remaining small in size, they can handle switching at high currents, with resistant loads up to 30A and inductive loads of 15 to 30A.
■ Flame retardant insulating case
· The cases on the SW-3800 model family are made of UL94V-0-approved plastic (self-extinguishing properties) that also features excellent arc resistance and insulation.