Tilt Switch, DS Series

Highly reliable tilt switches. Type A (battery) can use a retail battery box, while type B (contactless) has a photo interrupter inside the switch.
[Features]
· Tilt for ON-OFF control.
· Wide-angle ON range.
· ON range is set to between 10° and 170°.
· High contact stability against light vibration.
· Uses multiple contact balls to retain stable contact against light vibrations compared to previous models.
· Enclosed construction.
· An airtight construction prevents gases, dust, etc. from getting in.
· High contact reliability.
· Uses multiple contact balls to add contact pressure to the contact terminals. Gravity from the contact balls subject the main contact ball to force from the other balls like a wedge, boosting contact reliability compared to previous models.
· Same dimensions as an N battery.
· Can be used in retail battery boxes, saving on wiring work.