(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25 TWS Series Control Unit Ⅱ (ABS101NY)

ø25 TWS Series Control Unit Ⅱ (ABS101NY)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,060VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø25 series heavy-duty type specifically designed to ensure safety and protection against harsh environment. SS terminals are equipped with finger protection structure. Ⅱ

 
Part Number
ABS101NY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

249,060 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1bNA52.7[Available] IP653441.4Flat TypeNon-illuminationNon-illumination1b

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø25.5 Terminal shape Screw terminal Representative Standard CE / UL / TUV / CCC / CSA
Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8 Contact Material Silver

Please check the type/dimensions/specifications of the part ABS101NY in the ø25 TWS Series Control Unit Ⅱ series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ABS101NY trong chuỗi ø25 TWS Series Control Unit Ⅱ.

Products like this...

Part Number
ABFS210NG
ABFS211NG
ABS110NY
ABS111NY
ABS120NY
ABS201NR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details

401,244 VND

1 Piece(s) 6 Day(s) or more RoundMomentary[Green] Green1a-60.9[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1a

493,701 VND

1 Piece(s) 14 Day(s) or more RoundMomentary[Green] Green1b / 1a-60.9[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1a1b

249,060 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1aNA52.7[Available] IP653441.4Flat TypeNon-illuminationNon-illumination1a

341,760 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1b / 1aNA52.7[Available] IP653441.4Flat TypeNon-illuminationNon-illumination1a1b

341,760 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow2aNA52.7[Available] IP653441.4Flat TypeNon-illuminationNon-illumination2a

256,785 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1bNA58.7[Available] IP653441.4Protruding TypeNon-illuminationNon-illumination1b