Q173D/Q172D Motion Controller Servo External Signal Input Unit

:
MITSUBISHI

    Servo external signal input unit for iQ Platform compatible Q series motion controllers Q173D/Q172D

    Servo External Signal Input Unit Specifications

    Q172DLX external appearance

    Q172DLX external appearance

    Q172DLX dimensional drawing

    Q172DLX dimensional drawing

    Mounting method

    Mounting method

    *1 20 mm or more when installing an extension cable without removing the adjacent unit.
    *DIN rail can not be mounted.

    ItemSpecifications
    Upper Limit LS Input
    Lower Limit LS Input
    Stop Signal Input
    Proximity DOG / Speed / Position Switching Signal Input
    Number of InputsServo external control signal 32 points and 8-axes
    Input MethodSink/source dual use (opto-isolator insulation)
    Rated Input Voltage/Current12 V DC / 2 mA, 24 V DC / 4 mA
    Operating Voltage Range10.2 to 26.4 V DC (ripple ratio 5% or less)
    ON Voltage/Current10 V DC or more / 2.0 mA or more
    OFF Voltage/Current1.8 V DC or less / 0.18 mA or less
    Response TimeFor Upper Limit LS / Lower Limit LS Stop Signals1 ms (OFF > ON, ON > OFF)
    Proximity DOG / Speed/Position Switching Signal0.4 ms / 0.6 ms / 1 ms (OFF > ON, ON > OFF)
    *Selectable parameters, default 0.4 ms
    Number of Occupied Input/Output32 points (I/O assignment: intelligent 32 points)
    5 V DC Current Consumption [A]0.06
    Weight (kg)0.15
    External Dimensions (mm)98 (H) × 27.4 (W) × 90 (D)

    *Cannot be mounted into CPU slots and I/O slots 0 to 2 of the basic base unit.