MELSEC-Q Series Positioning (Differential Output)

:
MITSUBISHI

    · MELSEC-Q Series Differential driver pulse train output type, QD70D_/QD75D_N from MITSUBISHI.
    · High-speed, accurate positioning control: QD75D_N, Supports 2 to 4-axis linear/circular interpolation, speed control, path control, and constant speed control. QD70D_, Optimized for simple multi-axis positioning, ideal for high-speed linear control.
    · Advanced motion control: QD75D_N, Offers versatile motion control including speed/position changeover and SSCNET-based servo control for enhanced performance with Mitsubishi digital servos.
    · User-friendly setup: Both models simplify settings, monitoring, and debugging through GX Works2 and GX Configurator-QP.
    · Cost-effective and scalable: QD75D_N, Daisy chain cabling reduces wiring costs and enhances performance.

    MELSEC-Q Series Positioning (Differential Output) Specifications

    QD70D4

    QD70D4 image

    QD70D4 image

    QD70D4 Performance Specifications

    Number of Control Axis4 axes
    Interpolation FunctionN/A
    Control MethodPTP (point to point) control
    Path control (linear only)
    Speed/position switching control
    Single Control Unitpulse
    Positioning Data10 data/axis
    Data BackupN/A
    PositioningPositioning MethodPTP ControlIncrement/absolute
    Speed/Position Switching ControlIncrement
    Path ControlIncrement/absolute
    Positioning RangeAbsolute· -2,147,483,648 to 2,147,483,647 pulses
    Increment· -2,147,483,648 to 2,147,483,647 pulses
    Speed/Position Switching Control· 0 to 2,147,483,647 pulses
    Speed Command0 to 4,000,000 pulse/s
    Acceleration/Deceleration ProcessingTrapezoidal acceleration/deceleration, sigmoid acceleration/deceleration
    Acceleration/Deceleration Time0 to 32,767 ms
    Starting TimePosition Control1-axis Activation0.1 ms
    4-axis Simultaneous Activation0.2 ms
    Pulse Output SystemDifferential output
    Maximum Output Pulse4 M pulse/s
    Maximum Connection Distance Between Drive Units10 m
    External Wiring Connection Method-40‑pin connector×2
    Compatible ConnectorA6CON1, A6CON2, A6CON4 (sold separately)
    Number of Occupied Input/Output48 points, 2 slots (I/O assignment: free 16 points + intelligent 32 points)
    5 V DC Internal Current Consumption1.16 A
    External DimensionsHeight (H)98 mm
    Width (W)55.2 mm
    Depth (D)90 mm
    Weight0.17 kg
    QD70D8 | MELSEC-Q Series Positioning (Differential Output) | MITSUBISHI | MISUMI Vietnam