(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MP-A-power meter attached board (MP-21A)

MP-A-power meter attached board (MP-21A)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      490,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MP-A/Electricity meter mounting plate of the Superior Quality Equipment Certified And Recommended Product by All Kanto Electric Works Association
[Features]
・ Material: Polystyrene resin
・ Color: Ivory color (5Y9/1)

Part Number
MP-21A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
Number with packs

490,270 VND

1 Piece(s) 8 Day(s) or more 102202603020 pcs.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin Material Styrene resin

Please check the type/dimensions/specifications of the part MP-21A in the MP-A-power meter attached board series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MP-21A trong chuỗi MP-A-power meter attached board.

Products like this...

Part Number
MP-22A
MP-31KA
MP-32A
MP-33A
MP-61A
MP-62A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimension (width)
(mm)
Dimension (vertical)
(mm)
Dimension (depth)
(mm)
Number with packs

820,415 VND

1 Piece(s) 8 Day(s) or more 103662662710 pcs.

779,783 VND

1 Piece(s) 8 Day(s) or more 102203503510 pcs.

1,438,613 VND

1 Piece(s) 8 Day(s) or more 104403503510 pcs.

2,442,718 VND

1 Piece(s) 8 Day(s) or more 105804204510 pcs.

1,075,873 VND

1 Piece(s) 8 Day(s) or more 102604204510 pcs.

1,917,928 VND

1 Piece(s) 8 Day(s) or more 105004204510 pcs.