Aluminum Box, All Aluminum System Case, MO Series

All-Aluminum System Case (MO)
[Features]
· The MO series features a total of 528 pre-fabricated system case models, including 176 different sizes, with 8 different heights, 6 different widths, and 5 different depths.
· All-aluminum lightweight type.
· Superior design characteristics include rounded corners providing a soft feel and screws not exposed on the surface.
· Flat structure mated to frame for both front panel and rear panel so forming can be performed easily.
· Can be used as a rack-mounted case via attachment of a rack-mount bracket (optional).
· A total of three color specifications are available: a two-tone color scheme with intermediate gray and light black (G type), all black (B type), and silver panel (BS type).
· Please select from one of the above according to your target application.
· The top and bottom covers do not include heat dissipation holes.