Vacuum Pad ZPT Series Adapter/Buffer

- The actual product is different to that shown in the photograph. This product is an adapter and buffer.
Adapter and buffer for the ZPT series.
Vacuum Pad ZP Series Replacement Parts / ZPT Series Adapter, Buffer Specifications

ZPT Series adapter, buffer external appearance / structural drawing
Applicable Pad Diameter
ø2 to 8 mm / 2 × 4 mm, 3.5 × 7 mm, 4 × 10 mm / ø10 to 16 mm thin type series
| Model | (1) Pad | (2) Lock Ring | (3) Type T Adapter | (4) Buffer |
|---|---|---|---|---|
| ZPT▲▲□**(J/K)■■-B3-A8 | ZP▲▲□** | - | - | ZPB1(J/K)■■-B3 |
| ZPT▲▲□**(J/K)■■-B5-A8 | ZPB1(J/K)■■-B5 | |||
| ZPT▲▲□**(J/K)■■-N4-A8 | ZPB1(J/K)■■-N4 | |||
| ZPT▲▲□**(J/K)■■-U4-A8 | ZPB1(J/K)■■-U4 | |||
| ZPT▲▲□**(J/K)■■-04-A8 | ZPB1(J/K)■■-04 | |||
| ZPT▲▲□**(J/K)■■-06-A8 | ZPB1(J/K)■■-06 |
Note 1: Applicable pad diameters (▲▲): 02, 04, 06, 08, 10, 13, 16, 2,004, 3,507, 4,010
Note 2: Applicable pad types (□): U, C, B, UT and CT
Note 3: Applicable buffer strokes (■■): 6 mm, 10 mm, 15 mm, 25 mm
*Refer to ø2 to 8 mm for the thin type, thin type with ribbing and elliptic type.
ø10 to 16 mm
| Model | (1) Pad | (2) Lock Ring | (3) Type T Adapter | (4) Buffer |
|---|---|---|---|---|
| ZPT▲▲□**(J/K)■■-B5-A10 | ZP▲▲□**-X19 | ZPL1 | ZPT2-B5 | ZPB2(J/K)■■-B5 |
| ZPT▲▲□**(J/K)■■-N6-A10 | ZPB2(J/K)■■-N6 | |||
| ZPT▲▲□**(J/K)■■-U6-A10 | ZPB2(J/K)■■-U6 | |||
| ZPT▲▲□**(J/K)■■-04-A10 | ZPB2(J/K)■■-04 | |||
| ZPT▲▲□**(J/K)■■-06-A10 | ZPB2(J/K)■■-06 |
Note 1: Applicable pad diameters (▲▲): 10, 13, 16
Note 2: Applicable pad types (□): U, C, D, B
Note 3: Applicable buffer strokes (■■): 10 mm, 20 mm, 30 mm, 40 mm, 50 mm
ø20 to 32 mm
| Model | (1) Pad | (2) Lock Ring | (3) Type T Adapter | (4) Buffer |
|---|---|---|---|---|
| ZPT▲▲□**(J/K)■■-B5-A10 | ZP▲▲□**-X19 | ZPL2 | ZPT3-B5 | ZPB2(J/K)■■-B5 |
| ZPT▲▲□**(J/K)■■-N6-A10 | ZPB2(J/K)■■-N6 | |||
| ZPT▲▲□**(J/K)■■-U6-A10 | ZPB2(J/K)■■-U6 | |||
| ZPT▲▲□**(J/K)■■-04-A10 | ZPB2(J/K)■■-04 | |||
| ZPT▲▲□**(J/K)■■-06-A10 | ZPB2(J/K)■■-06 |
Note 1: Applicable pad diameters (▲▲): 20, 25, 32
Note 2: Applicable pad types (□): U, C, D, B
Note 3: Applicable buffer strokes (■■): 10 mm, 20 mm, 30 mm, 40 mm, 50 mm
ø40 mm / ø50 mm
| Model | (1) Pad | (2) Lock Ring | (3) Type T Adapter | (4) Buffer |
|---|---|---|---|---|
| ZPT▲▲□**(J/K)■■-B5-A14 | ZP▲▲□**-X19 | ZPL3 | ZPT4-B8 | ZPB3(J/K)■■-B5 |
| ZPT▲▲□**(J/K)■■-◇01-A14 | ZPB3(J/K)■■-◇01 | |||
| ZPT▲▲□**(J/K)■■-N6-A14 | ZPB3(J/K)■■-N6 | |||
| ZPT▲▲□**(J/K)■■-U6-A14 | ZPB3(J/K)■■-U6 | |||
| ZPT▲▲□**(J/K)■■-06-A14 | ZPB3(J/K)■■-06 | |||
| ZPT▲▲□**(J/K)■■-08-A14 | ZPB3(J/K)■■-08 |
Note 1: Applicable pad diameters (▲▲): 40, 50
Note 2: Applicable pad types (□): U, C, D, B
Note 3: Applicable buffer strokes (■■): 10 mm, 20 mm, 30 mm, 50 mm
Note 4: Vacuum entry port (◇): B, N, T