(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Easy to mount panels. Round-headed wrench bolt in various lengths from M2 to M12.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. (mm) | Thread Length (mm) | Material | Material |
---|---|---|---|---|---|---|---|---|---|
4,519,301 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Stainless Steel | - | ||
8,276,670 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 15 | Stainless Steel | - | ||
10,681,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 20 | Stainless Steel | - | ||
4,488,197 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 3 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 4 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 5 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 6 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 8 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 10 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 12 | Stainless Steel | - | ||
7,756,003 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 15 | Stainless Steel | - | ||
11,932,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 20 | Stainless Steel | - | ||
5,322,247 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 3 | Stainless Steel | - | ||
6,441,996 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Nickel Plating | ||
5,197,830 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Stainless Steel | - | ||
6,441,996 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Nickel Plating | ||
5,197,830 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Stainless Steel | - | ||
6,504,205 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Nickel Plating | ||
5,260,037 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Stainless Steel | - | ||
6,504,205 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Electroless | ||
5,508,871 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Nickel Plating | ||
5,260,037 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Stainless Steel | - | ||
6,504,205 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Electroless | ||
5,508,871 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Nickel Plating | ||
5,322,247 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Stainless Steel | - | ||
3,368,447 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Electroless | ||
2,870,780 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Nickel Plating | ||
2,808,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Stainless Steel | - | ||
3,492,862 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Steel | Electroless | ||
2,932,989 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Steel | Nickel Plating | ||
2,870,780 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Stainless Steel | - | ||
3,710,593 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Steel | Electroless | ||
2,964,093 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Steel | Nickel Plating | ||
2,995,197 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Stainless Steel | - | ||
3,835,010 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Steel | Electroless | ||
3,119,613 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Steel | Nickel Plating | ||
3,119,613 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Stainless Steel | - | ||
4,021,634 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Steel | Electroless | ||
3,212,927 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Steel | Nickel Plating | ||
3,181,821 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Stainless Steel | - | ||
4,705,925 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 35 | Steel | Electroless | ||
3,648,385 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 35 | Steel | Nickel Plating | ||
3,772,801 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 35 | Stainless Steel | - | ||
5,141,384 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 40 | Steel | Electroless | ||
3,897,218 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 40 | Steel | Nickel Plating | ||
4,146,051 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 40 | Stainless Steel | - | ||
2,220,473 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 3 | 45 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Steel | Electroless | ||
2,964,093 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Steel | Nickel Plating | ||
2,839,677 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 6 | Steel | Electroless |
Loading...Tải…
Type | Hex Socket Head Cap Screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy