(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Product Photos may differ from the Actual Product
Part Number |
---|
GS105A |
GS105C |
GS105M |
GS105R |
GS105RS |
GS105SW-2.3 |
GS105TW-2.3 |
GS105U |
GS105US |
GS105V |
GS105W-2.3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Mounting Pitch (mm) | Plunger Tip Shape | Stroke (mm) | Plunger Outer Dia. D1 (Ø) | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Resistance (mΩ) | Plunger Length L1 (mm) | Receptacle Outermost Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64,365 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Needle | 3.65 | 0.75 | 5.1~8 | - | 6 | 5.15 | - | ||
64,365 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Waffle | 3.65 | 1.4 | 5.1~8 | - | 6 | 5.15 | - | ||
64,365 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Straight Crown | 3.65 | 1.4 | 5.1~8 | - | 6 | 5.15 | - | ||
413,635 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Sphere Shape (SR) | 3.65 | 1.4 | 5.1~8 | - | 6 | 5.15 | - | ||
54,777 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Sphere Shape (SR) | 3.65 | 0.75 | 5.1~8 | - | 6 | 5.15 | - | ||
255,823 VND | 1 Piece(s) | 5 Day(s) | Receptacle | - | - | - | - | - | 1.01~1.5 | - | - | 1.28 | ||
40,501 VND | 10 Piece(s) | 9 Day(s) | Receptacle | - | - | - | - | - | 1.01~1.5 | - | - | 1.28 | ||
413,635 VND | 10 Piece(s) | 5 Day(s) | One Side Probe | 1.91 | Cup | 3.65 | 1.4 | 5.1~8 | - | 6 | 5.15 | - | ||
64,365 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Cup | 3.65 | 0.75 | 5.1~8 | - | 6 | 5.15 | - | ||
26,816 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 1.91 | Needle | 3.65 | 1.4 | 5.1~8 | - | 6 | 5.15 | - | ||
40,501 VND | 10 Piece(s) | 5 Day(s) | Receptacle | - | - | - | - | - | 1.01~1.5 | - | - | 1.28 |
Loading...Tải…
End Shape | Cylinder | Properties | Standard |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy