(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Heavy Duty Castor 42 Series

Heavy Duty Castor 42 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      872,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Heat Treated Dual RACE WAY Structure
Grease Inlet Mounted Rotating Part
·Corrosion-Resistant Galvanized Products
·Powerful Welding Products
·Hyundai and KIA Motors Registered Products
·Chevrolet and Ssangyong Motors Registered Products
·Registered BRAKE Patent

 
Part Number
4210R-A1-PC
4210S-A1-PC
4260R-A1-PC
4260S-A1-PC
4260S-A1-PC-TB
4280R-A1-PC
4280S-A1-PC
4280S-A1-PC-TB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Rotating/Fixed Overall Height
(mm)
Radius of Rotation
(mm)
Option

1,438,217 VND

1 Piece(s) 6 Day(s) 485.01~750.00254650Fixed292193Not Included

1,571,418 VND

1 Piece(s) 6 Day(s) 485.01~750.00254650Rotation292193Not Included

872,860 VND

1 Piece(s) 6 Day(s) 320.01~485.00152450Fixed190112Not Included

938,812 VND

1 Piece(s) 6 Day(s) 320.01~485.00152450Rotation190112Not Included

1,105,858 VND

1 Piece(s) 6 Day(s) 320.01~485.00152450Rotation190112Top Lock Arbor

1,019,082 VND

1 Piece(s) 6 Day(s) 485.01~750.00203550Fixed241152Not Included

1,085,465 VND

1 Piece(s) 6 Day(s) 485.01~750.00203550Rotation241152Not Included

1,252,077 VND

1 Piece(s) 6 Day(s) 485.01~750.00203550Rotation241152Top Lock Arbor

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Category Heavy Load Thickness(mm) 60 Wheel Material Polyurethane / Cast Iron
Bearing Type Ball Mounting Part Type Flat Plate Type (A1) Bracket Thickness(mm) 7