(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Lightweight Castors 21 Series

Lightweight Castors 21 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      376,927VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Double RACE WAY Structure with Enhanced Rotation Force
·Anti-vibration Cover ,mounted
·Polishing Aluminum Wheel mounted
·Durable Zinc-galvanized and chrome plated product

 
Part Number
2130R-A1-INF
2130S-A1-INF
2130S-A1-INF-TB
2135R-A1-INF-TG
2135R-A1-PB
2135S-A1-INF-TG
2135S-A1-PB
2140R-A1-INF-TG
2140R-A1-PB-TG
2140S-A1-INF-TB-TG
2140S-A1-INF-TG
2140S-A1-PB-TB-TG
2140S-A1-PB-TG
2140S-B10-INF-TG
2150R-A1-INF-TG
2150R-A1-PB-TG
2150S-A1-INF-TB-TG
2150S-A1-INF-TG
2150S-A1-PB-TG
2150S-B10-INF-TG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLoad Range
(daN)
Specifications (")
(Ø)
Allowable Load
(kg)
Rotating/Fixed Wheel Material Bearing Type Overall Height
(mm)
Radius of Rotation
(mm)
Option Mounting Part Type

376,927 VND

1 Piece(s) 6 Day(s) 35.01~80.007670FixedInfinity RubberAnnular/Delrin10870Not IncludedFlat Plate Type (A1)

402,090 VND

1 Piece(s) 6 Day(s) 35.01~80.007670RotationInfinity RubberAnnular/Delrin10870Not IncludedFlat Plate Type (A1)

421,618 VND

1 Piece(s) 6 Day(s) 35.01~80.007670RotationInfinity RubberAnnular/Delrin10870Top Lock ArborFlat Plate Type (A1)

396,452 VND

1 Piece(s) 6 Day(s) 80.01~140.0089100FixedInfinity RubberAnnular/Delrin11977Thread GuardFlat Plate Type (A1)

383,002 VND

1 Piece(s) 6 Day(s) 80.01~140.0089120FixedPolyurethaneBall11977Not IncludedFlat Plate Type (A1)

421,618 VND

1 Piece(s) 6 Day(s) 80.01~140.0089100RotationInfinity RubberAnnular/Delrin11977Thread GuardFlat Plate Type (A1)

409,035 VND

1 Piece(s) 6 Day(s) 80.01~140.0089120RotationPolyurethaneBall11977Not IncludedFlat Plate Type (A1)

409,035 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120FixedInfinity RubberAnnular/Delrin13084Thread GuardFlat Plate Type (A1)

406,432 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120FixedPolyurethaneBall13389Thread GuardFlat Plate Type (A1)

447,650 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120RotationInfinity RubberAnnular/Delrin13084Total Lock Brake + Thread GuardFlat Plate Type (A1)

434,635 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120RotationInfinity RubberAnnular/Delrin13084Thread GuardFlat Plate Type (A1)

444,613 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120RotationPolyurethaneBall13389Total Lock Brake + Thread GuardFlat Plate Type (A1)

432,463 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120RotationPolyurethaneBall13389Thread GuardFlat Plate Type (A1)

432,898 VND

1 Piece(s) 6 Day(s) 80.01~140.00102120RotationInfinity RubberAnnular/Delrin13084Thread GuardScrew Type (B10)

434,635 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110FixedInfinity RubberAnnular/Delrin158101Thread GuardFlat Plate Type (A1)

409,902 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110FixedPolyurethaneBall158101Thread GuardFlat Plate Type (A1)

473,250 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110RotationInfinity RubberAnnular/Delrin158101Total Lock Brake + Thread GuardFlat Plate Type (A1)

461,100 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110RotationInfinity RubberAnnular/Delrin158101Thread GuardFlat Plate Type (A1)

443,745 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110RotationPolyurethaneBall158101Thread GuardFlat Plate Type (A1)

454,158 VND

1 Piece(s) 6 Day(s) 80.01~140.00127110RotationInfinity RubberAnnular/Delrin158101Thread GuardScrew Type (B10)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Category Light load Thickness(mm) 32