(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material - Rubber: Natural Rubber / Bolt: S10C
Finish & Color - Rubber: Black (BK) / Bolt: Plated Zinc
Features - Natural Rubber has Excellent Cold Resistance, Tensile Strength, Rebound resilience / effective Absorption of Vibration, shock and Noise
Part Number |
---|
RUB-A/30-M8-10L |
RUB-A/30-M8-15L |
RUB-A/30-M8-20L |
RUB-A/30-M8-25L |
RUB-A/30-M8-30L |
RUB-A/30-M8-40L |
RUB-A/30-M8-50L |
RUB-A/30-M10-20L |
RUB-A/30-M10-25L |
RUB-A/30-M10-30L |
RUB-A/30-M10-40L |
RUB-A/30-M10-50L |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Lm | M |
---|---|---|---|---|---|---|---|
891,747 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 10 | M8 | ||
891,747 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 15 | M8 | ||
891,747 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 20 | M8 | ||
891,747 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 25 | M8 | ||
891,747 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 30 | M8 | ||
913,440 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | M8 | ||
935,135 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | M8 | ||
978,524 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 20 | M10 | ||
978,524 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 25 | M10 | ||
978,524 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 30 | M10 | ||
1,000,219 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 40 | M10 | ||
1,021,914 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 7 Day(s) | 50 | M10 |
Loading...Tải…
D | 30 | S | 15 | d | 25 |
---|---|---|---|---|---|
Material | Material: Natural Rubber / Bolt: S10C | Finish & Color | Rubber: Black (BK) / Bolt : Plated Zinc | Features | Natural Rubber has Excellent Cold Resistance, Tensile Strength, Rebound resilience / effective Absorption of Vibration, shock and Noise |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy