(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (ICT) 20/1/2025. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Jig Bush - Location Bushing · Positioning Clamping Pin, Pressurizing

Jig Bush - Location Bushing · Positioning Clamping Pin, Pressurizing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,131,374VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.

 
Part Number
23111.0762
23111.0764
23111.0766
23111.0768
23111.0862
23111.0864
23111.0866
23111.0868
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Inner Diameter
(mm)
Outer Diameter
(mm)
Material d1
(mm)
d2
(mm)
D2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)

2,131,374 VND

1 Piece(s) 14 Day(s) Steel1628.6Reinforced Steel, Blackening1622.0322206.912.1

2,306,518 VND

1 Piece(s) 14 Day(s) Steel2032.2Reinforced Steel, Blackening2028.0328258.4217.1

2,609,397 VND

1 Piece(s) 14 Day(s) Steel2540.2Reinforced Steel, Blackening2535.03353110.2221

2,991,366 VND

1 Piece(s) 14 Day(s) Steel3048.2Reinforced Steel, Blackening3042.03423710.6321.8

3,073,932 VND

1 Piece(s) 14 Day(s) Stainless Steel1628.6Stainless Steel 1.4112, Hardening Treatment1622.0322206.912.1

3,538,366 VND

1 Piece(s) 14 Day(s) Stainless Steel2032.2Stainless Steel 1.4112, Hardening Treatment2028.0328258.4217.1

4,425,538 VND

1 Piece(s) 14 Day(s) Stainless Steel2540.2Stainless Steel 1.4112, Hardening Treatment2535.03353110.2221

5,149,642 VND

1 Piece(s) 14 Day(s) Stainless Steel3048.2Stainless Steel 1.4112, Hardening Treatment3042.03423710.6321.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Bushing Basic Shape Shouldered I.D. Shape Circular