(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A solid NBR Rubber underlay firmly embedded in the metal base and further secured by a metal screw prevents any debris from accumulating in the metal grooves. A special LMR. without a no-slip disc is a low-cost alternative for small applications.
The stem can be adjusted at the hexagon socket head at the top end or at the spanner seat at the bottom end.
Part Number |
---|
408332 |
408334 |
408336 |
408338 |
408432 |
408434 |
408436 |
408438 |
408532 |
408534 |
408536 |
408538 |
408552 |
408554 |
408556 |
408558 |
408572 |
408574 |
408576 |
408632 |
408634 |
408636 |
408638 |
408652 |
408654 |
408656 |
408658 |
408672 |
408674 |
408676 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
1,481,653 VND | 1 Piece(s) | 13 Day(s) | ||
1,359,681 VND | 1 Piece(s) | 13 Day(s) | ||
1,432,395 VND | 1 Piece(s) | 13 Day(s) | ||
1,460,543 VND | 1 Piece(s) | 13 Day(s) | ||
1,304,950 VND | 1 Piece(s) | 13 Day(s) | ||
1,394,083 VND | 1 Piece(s) | 13 Day(s) | ||
1,456,633 VND | 1 Piece(s) | 13 Day(s) | ||
1,487,127 VND | 1 Piece(s) | 13 Day(s) | ||
1,475,398 VND | 1 Piece(s) | 13 Day(s) | ||
1,530,130 VND | 1 Piece(s) | 13 Day(s) | ||
1,601,280 VND | 1 Piece(s) | 13 Day(s) | ||
1,634,901 VND | 1 Piece(s) | 13 Day(s) | ||
1,663,048 VND | 1 Piece(s) | 13 Day(s) | ||
1,766,256 VND | 1 Piece(s) | 13 Day(s) | ||
1,860,863 VND | 1 Piece(s) | 13 Day(s) | ||
1,973,453 VND | 1 Piece(s) | 13 Day(s) | ||
2,088,388 VND | 1 Piece(s) | 13 Day(s) | ||
2,287,767 VND | 1 Piece(s) | 13 Day(s) | ||
2,432,413 VND | 1 Piece(s) | 13 Day(s) | ||
1,874,155 VND | 1 Piece(s) | 13 Day(s) | ||
1,933,577 VND | 1 Piece(s) | 13 Day(s) | ||
1,996,127 VND | 1 Piece(s) | 13 Day(s) | ||
2,023,493 VND | 1 Piece(s) | 13 Day(s) | ||
2,071,187 VND | 1 Piece(s) | 13 Day(s) | ||
2,173,613 VND | 1 Piece(s) | 13 Day(s) | ||
2,258,055 VND | 1 Piece(s) | 13 Day(s) | ||
2,378,464 VND | 1 Piece(s) | 13 Day(s) | ||
2,506,692 VND | 1 Piece(s) | 13 Day(s) | ||
2,706,852 VND | 1 Piece(s) | 13 Day(s) | ||
2,887,465 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy