(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Materials]
TechnoPolymer reinforced by Glass Fiber based on Main Materials of Polyamide (PA). Resistant to Solvents, Oils, Preservatives and Other Chemicals.
Part Number |
---|
324005 |
324011 |
324021 |
324025 |
324031 |
324061 |
324065 |
324071 |
324101 |
324105 |
324111 |
324115 |
328005 |
328011 |
328021 |
328025 |
328031 |
328061 |
328065 |
328071 |
328101 |
328105 |
328111 |
328115 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
523,212 VND | 1 Piece(s) | 13 Day(s) | ||
553,150 VND | 1 Piece(s) | 13 Day(s) | ||
508,893 VND | 1 Piece(s) | 13 Day(s) | ||
546,641 VND | 1 Piece(s) | 13 Day(s) | ||
643,832 VND | 1 Piece(s) | 13 Day(s) | ||
491,971 VND | 1 Piece(s) | 13 Day(s) | ||
532,323 VND | 1 Piece(s) | 13 Day(s) | ||
619,100 VND | 1 Piece(s) | 13 Day(s) | ||
667,262 VND | 1 Piece(s) | 13 Day(s) | ||
738,854 VND | 1 Piece(s) | 13 Day(s) | ||
806,106 VND | 1 Piece(s) | 13 Day(s) | ||
865,983 VND | 1 Piece(s) | 13 Day(s) | ||
603,915 VND | 1 Piece(s) | 13 Day(s) | ||
633,853 VND | 1 Piece(s) | 13 Day(s) | ||
588,294 VND | 1 Piece(s) | 13 Day(s) | ||
624,307 VND | 1 Piece(s) | 13 Day(s) | ||
721,932 VND | 1 Piece(s) | 13 Day(s) | ||
571,372 VND | 1 Piece(s) | 13 Day(s) | ||
609,989 VND | 1 Piece(s) | 13 Day(s) | ||
699,804 VND | 1 Piece(s) | 13 Day(s) | ||
746,663 VND | 1 Piece(s) | 13 Day(s) | ||
819,123 VND | 1 Piece(s) | 13 Day(s) | ||
885,507 VND | 1 Piece(s) | 13 Day(s) | ||
948,855 VND | 1 Piece(s) | 13 Day(s) |
Loading...Tải…
Thread Material | Stainless Steel | Thread Surface Treatment | Not Provided | Body Material | Polyamide |
---|---|---|---|---|---|
Main Body Surface Treatment | Others | Bottom Rubber Material | Nitrile Rubber | Allowable Load(kN) | 14 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy