(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・It is especially suitable when there is not enough space to turn the lever.
・The metal toothed wheels of the built-in zinc alloy insert allow the assembly of clamping parts entirely made of metal, the shape of which can be easily changed by machining when special parts are secured.
・Related Keywords: ELESA, Lever
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) |
---|---|---|---|---|---|---|
320,360 VND | 1 Piece(s) | 16 Day(s) | M6 | 12 | ||
322,964 VND | 1 Piece(s) | 16 Day(s) | M6 | 16 | ||
322,964 VND | 1 Piece(s) | 16 Day(s) | M6 | 20 | ||
328,170 VND | 1 Piece(s) | 16 Day(s) | M6 | 25 | ||
332,075 VND | 1 Piece(s) | 16 Day(s) | M6 | 32 | ||
348,997 VND | 1 Piece(s) | 16 Day(s) | M6 | 40 | ||
360,712 VND | 1 Piece(s) | 16 Day(s) | M6 | 50 | ||
377,199 VND | 1 Piece(s) | 16 Day(s) | M6 | 63 | ||
319,058 VND | 1 Piece(s) | 16 Day(s) | M8 | 12 | ||
256,579 VND | 1 Piece(s) | 16 Day(s) | M8 | 16 | ||
259,182 VND | 1 Piece(s) | 16 Day(s) | M8 | 20 | ||
263,521 VND | 1 Piece(s) | 16 Day(s) | M8 | 25 | ||
268,727 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
282,612 VND | 1 Piece(s) | 16 Day(s) | M8 | 40 | ||
291,723 VND | 1 Piece(s) | 16 Day(s) | M8 | 50 | ||
304,740 VND | 1 Piece(s) | 16 Day(s) | M8 | 63 | ||
322,964 VND | 1 Piece(s) | 16 Day(s) | M10 | 20 | ||
328,170 VND | 1 Piece(s) | 16 Day(s) | M10 | 25 | ||
332,075 VND | 1 Piece(s) | 16 Day(s) | M10 | 32 | ||
345,092 VND | 1 Piece(s) | 16 Day(s) | M10 | 40 | ||
360,712 VND | 1 Piece(s) | 16 Day(s) | M10 | 50 | ||
377,199 VND | 1 Piece(s) | 16 Day(s) | M10 | 63 | ||
412,518 VND | 1 Piece(s) | 16 Day(s) | M10 | 80 | ||
302,137 VND | 1 Piece(s) | 16 Day(s) | M8 | 16 | ||
296,930 VND | 1 Piece(s) | 16 Day(s) | M8 | 20 | ||
306,042 VND | 1 Piece(s) | 16 Day(s) | M8 | 25 | ||
315,153 VND | 1 Piece(s) | 16 Day(s) | M8 | 32 | ||
319,058 VND | 1 Piece(s) | 16 Day(s) | M8 | 40 | ||
329,472 VND | 1 Piece(s) | 16 Day(s) | M8 | 50 | ||
347,695 VND | 1 Piece(s) | 16 Day(s) | M8 | 63 | ||
373,728 VND | 1 Piece(s) | 16 Day(s) | M8 | 80 | ||
296,930 VND | 1 Piece(s) | 16 Day(s) | M10 | 16 | ||
296,930 VND | 1 Piece(s) | 16 Day(s) | M10 | 20 | ||
304,740 VND | 1 Piece(s) | 16 Day(s) | M10 | 25 | ||
311,249 VND | 1 Piece(s) | 16 Day(s) | M10 | 32 | ||
319,058 VND | 1 Piece(s) | 16 Day(s) | M10 | 40 | ||
329,472 VND | 1 Piece(s) | 16 Day(s) | M10 | 50 | ||
347,695 VND | 1 Piece(s) | 16 Day(s) | M10 | 63 | ||
384,142 VND | 1 Piece(s) | 16 Day(s) | M10 | 80 | ||
306,042 VND | 1 Piece(s) | 16 Day(s) | M12 | 25 | ||
312,550 VND | 1 Piece(s) | 16 Day(s) | M12 | 32 | ||
319,058 VND | 1 Piece(s) | 16 Day(s) | M12 | 40 | ||
329,472 VND | 1 Piece(s) | 16 Day(s) | M12 | 50 | ||
347,695 VND | 1 Piece(s) | 16 Day(s) | M12 | 63 | ||
373,728 VND | 1 Piece(s) | 16 Day(s) | M12 | 80 | ||
390,650 VND | 1 Piece(s) | 16 Day(s) | M10 | 16 | ||
388,047 VND | 1 Piece(s) | 16 Day(s) | M10 | 20 | ||
389,348 VND | 1 Piece(s) | 16 Day(s) | M10 | 25 | ||
403,666 VND | 1 Piece(s) | 16 Day(s) | M10 | 32 | ||
402,197 VND | 1 Piece(s) | 16 Day(s) | M10 | 40 | ||
417,209 VND | 1 Piece(s) | 16 Day(s) | M10 | 50 | ||
440,978 VND | 1 Piece(s) | 16 Day(s) | M10 | 63 | ||
497,273 VND | 1 Piece(s) | 16 Day(s) | M10 | 80 | ||
389,348 VND | 1 Piece(s) | 16 Day(s) | M12 | 16 | ||
388,047 VND | 1 Piece(s) | 16 Day(s) | M12 | 20 | ||
388,047 VND | 1 Piece(s) | 16 Day(s) | M12 | 25 | ||
406,270 VND | 1 Piece(s) | 16 Day(s) | M12 | 32 | ||
406,263 VND | 1 Piece(s) | 16 Day(s) | M12 | 40 | ||
417,209 VND | 1 Piece(s) | 16 Day(s) | M12 | 50 | ||
445,356 VND | 1 Piece(s) | 16 Day(s) | M12 | 63 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy