Barb Fitting For Soft Tubes M-3AU-3, -4 Mini Fitting

:
SMC
- The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.
- Refer to the catalog for product specifications.
- Product images may be representative images. Refer to the catalog for details.
A miniature fitting that can be removed without the use of tools.
[Features]
· A barb fitting for soft tubes.
· Compact piping space.
[Applications]
· Soft nylon and polyurethane tube piping.
Mini Fitting M Specifications
M-3AU-3

M-3AU-3 external appearance

M-3AU-3 dimensional drawing (units: mm)
- Effective cross-sectional area: 0.9 mm2
- Weight: 0.6 g
- Soft nylon tube and polyurethane tube piping
- Soft nylon tube: ø3.18/ø2.18 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2.18 mm) × M3
- Polyurethane tube: ø3.18/ø2 (applicable tube outer diameter: 3.18 mm / applicable tube inner diameter: 2 mm) × M3
M-3AU-4

M-3AU-4 external appearance

M-3AU-4 dimensional drawing (units: mm)
- Effective cross-sectional area: 0.9 mm2
- Weight: 0.7 g
- Soft nylon tube and polyurethane tube piping
- ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) × M3
Common Specifications
| Applicable tube material | Soft nylon Note 1: | Polyurethane | ||
|---|---|---|---|---|
| Applicable tube outer diameter / inner diameter | For M3 | ø3.18/ø2.18 | ø4/ø2.5 | ø3.18/ø2 ø4/ø2.5 |
| Usable fluids | Air, water Note 5: | |||
| Maximum operating pressure (at 20°C) | 1 MPa | 0.8 MPa | ||
| Ambient temperature and working fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |||
| Connection size | M3 | |||
| Thread | JIS B0205 - Class 2 (metric coarse thread) JIS B0203 (tapered thread for pipes/tubes) | |||
Note 1: Water cannot be used for soft nylon tubes.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).
Units: mm
Main Component Materials
- Body: C3604BD
- Gasket: Nylon 66 / GF30%, SUS304/NBR (PVC for M3 only)
- *See the manufacturer's catalog for information not detailed above.