(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Excellent Rolling and Turning Capacity
·Dual Brake Application
[Usage]
·Transport Carts, Medical equipment, Semiconductor Manufacturing Equipment, Food Production Facilities
Part Number |
---|
ACLHU-100RF |
ACLHU-100SF |
ACLHU-100SFB |
ACLHU-125RF |
ACLHU-125SF |
ACLHU-125SFB |
ACLHU-150RF |
ACLHU-150SF |
ACLHU-150SFB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load per unit (kg/EA) | Wheel Fixed Type |
---|---|---|---|---|---|---|---|---|
828,765 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 240 | RIGID FLANGE | ||
1,050,936 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 240 | SWIVEL FLANGE | ||
1,188,866 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 240 | SWIVEL FLANGE BRAKE | ||
932,478 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 270 | RIGID FLANGE | ||
1,147,620 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 270 | SWIVEL FLANGE | ||
1,290,215 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 270 | SWIVEL FLANGE BRAKE | ||
1,081,295 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 300 | RIGID FLANGE | ||
1,296,436 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 300 | SWIVEL FLANGE | ||
1,445,997 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 300 | SWIVEL FLANGE BRAKE |
Loading...Tải…
Mounting Hole Pitch, Long Length Direction L1(mm) | 77 | Mounting Hole Pitch, Short Length Direction W1(mm) | 58 | Plate Length L(mm) | 105 |
---|---|---|---|---|---|
Plate Width W(mm) | 85 | Wheel Width B(mm) | 40 | Load Category | Light/Medium Load |
Wheel Material | polyurethane | TOP PLATE Material | SPC | TOP PLATE Surface Treatment | Zinc |
FRAME Material | SPC | FRAME Surface Treatment | Zinc | WHEEL Material | Polyurethane |
WHEEL CORE Material | PC | BOLT Material | SPC | BOLT Surface Treatment | Zinc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy