(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Excellent Rolling and Turning Capacity
·Dual Brake Application
[Usage]
·Transport Carts, Medical equipment, Semiconductor Manufacturing Equipment, Food Production Facilities
Part Number |
---|
ACLMU-100RF |
ACLMU-100SF |
ACLMU-100SFB |
ACLMU-125RF |
ACLMU-125SF |
ACLMU-125SFB |
ACLMU-150RF |
ACLMU-150SF |
ACLMU-150SFB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Wheel Dia. D (Ø) | Allowable Load per unit (kg/EA) | Wheel Fixed Type |
---|---|---|---|---|---|---|---|---|
811,656 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 160 | RIGID FLANGE | ||
1,033,829 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 160 | SWIVEL FLANGE | ||
1,171,757 VND | 1 Piece(s) | 6 Day(s) | 138 | 100 | 160 | SWIVEL FLANGE BRAKE | ||
915,373 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 190 | RIGID FLANGE | ||
1,130,513 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 190 | SWIVEL FLANGE | ||
1,273,108 VND | 1 Piece(s) | 6 Day(s) | 166 | 125 | 190 | SWIVEL FLANGE BRAKE | ||
1,064,187 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 220 | RIGID FLANGE | ||
1,279,328 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 220 | SWIVEL FLANGE | ||
1,428,889 VND | 1 Piece(s) | 6 Day(s) | 191 | 150 | 220 | SWIVEL FLANGE BRAKE |
Loading...Tải…
Mounting Hole Pitch, Long Length Direction L1(mm) | 77 | Mounting Hole Pitch, Short Length Direction W1(mm) | 58 | Plate Length L(mm) | 105 |
---|---|---|---|---|---|
Plate Width W(mm) | 85 | Wheel Width B(mm) | 40 | Load Category | Light/Medium Load |
Wheel Material | polyurethane | TOP PLATE Material | SPC & S45C | TOP PLATE Surface Treatment | Zinc |
FRAME Material | SPC | FRAME Surface Treatment | Zn | WHEEL Material | Polyurethane |
WHEEL CORE Material | PC | BOLT Material | SPC & S45C | BOLT Surface Treatment | Zinc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy