(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

One Touch Joint PGL-G-2

One Touch Joint PGL-G-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,076VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Usage]
•It is a one touch pipe connector for air pressure piping.
•It can be used variously according to user's environment. [Features]
•The Tube can be easily connected using one operation.
•The PC Type is effective when piping in a narrow space by processing a hexagonal wrench on the inside.
•Tubing piping is efficient because the body rotates. (PL and PT Formats)
•Elliptical Sleeves allow easy disconnection of tubes in tight spaces.
•Screw Parts are gasket, o-ring and fluoropolymer treated.
•Related keywords: Sanga Pneumatic, one touch joint, air pipe joint

Part Number
PGL-04-G01-2
PGL-06-G01-2
PGL-06-G02-2
PGL-08-G01-2
PGL-08-G02-2
PGL-08-G03-2
PGL-10-G02-2
PGL-10-G03-2
PGL-12-G03-2
PGL-12-G04-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngA
(mm)
B
(mm)
C
(mm)
E
(mm)
H
(mm)
F
(mm)
G
(mm)
X
(mm)
Y
(mm)
Orifice
(Ømm)
R
(mm)
ØJ
(mm)
K
(mm)
Weight
(g)

199,076 VND

10 Piece(s) Quote 43.5171741423.31610123G1/8151428.5

199,076 VND

10 Piece(s) Quote 43.5171741424.81712145G1/8151430.5

199,076 VND

10 Piece(s) Quote 46191951725.91712145G1/41817.533

199,076 VND

10 Piece(s) Quote 43.5171741426.318.514167G1/8151444.5

199,076 VND

10 Piece(s) Quote 46191951726.318.514167G1/41817.547.5

199,076 VND

10 Piece(s) Quote 58.5202062126.318.514167G3/821.519.552.5

199,076 VND

10 Piece(s) Quote 46191951729.82117198G1/41817.580

199,076 VND

10 Piece(s) Quote 58.5222262129.82117198G3/821.519.591

199,076 VND

10 Piece(s) Quote 58.522.422.462133.322.5212310G3/821.519.5152

199,076 VND

10 Piece(s) Quote 64.5242462433.322.5212310G1/22622.5159

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-touch joint Applicable Fluid Air Application Standard/Mini
Thread Material Standard (Brass) Operating Temperature(°C) 0::80