Caster With Metal EA986PN-83

:
ESCO

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:urethane
・Heat-proof temperature--15 to 70℃
・Specification-Swivel / With stopper
・Wheel dia. x Width(mm)-130 x 36
・Load capacity(kg)-250
・Overall height-177mm