(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Loading...Tải…
Feeding Method | Rack & pinion | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular |
Table Straightness(µm) | 0.03 | Table Parallelism(µm) | 0.06 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Show MoreXem thêm | |||
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Show LessHiện ít hơn |
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Loading...Tải…
Feeding Method | Rack & pinion | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular |
Table Straightness(µm) | 0.03 | Table Parallelism(µm) | 0.06 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Show MoreXem thêm | |||
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Show LessHiện ít hơn |
Loading...Tải…
Feeding Method | Rack & pinion | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular |
Table Straightness(µm) | 0.03 | Table Parallelism(µm) | 0.06 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Show MoreXem thêm | |||
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Show LessHiện ít hơn |
Loading...Tải…
Feeding Method | Rack & pinion | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular |
Table Straightness(µm) | 0.03 | Table Parallelism(µm) | 0.06 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Show MoreXem thêm | |||
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Show LessHiện ít hơn |
Loading...Tải…
Feeding Method | Rack & pinion | Table Material | Aluminum |
---|---|---|---|
Table Surface Treatment | Black Alumite | Travel Guide | Dovetail |
Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular |
Table Straightness(µm) | 0.03 | Table Parallelism(µm) | 0.06 |
Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Show MoreXem thêm | |||
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Show LessHiện ít hơn |
Feeding Method | Rack & pinion | Table Material | Aluminum | Table Surface Treatment | Black Alumite |
---|---|---|---|---|---|
Travel Guide | Dovetail | Table Size (Length) L(mm) | 60 | Table Size (Width) W(mm) | 40 |
Stroke (Z Distance)(mm) | ±15 | Z-Axis Stage Surface | Perpendicular | Table Straightness(µm) | 0.03 |
Table Parallelism(µm) | 0.06 | Feed Knob Position | Center of the entire axes | Readable Resolution(mm) | 0.1 |
Load Capacity(kg) | 2 | Weight(kg) | 0.38 |
Please check the type/dimensions/specifications of the part D4-618-L5 in the Dovetail Stage D4-618-L5 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4-618-L5 trong chuỗi Dovetail Stage D4-618-L5.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy