[Stainless Steel] Safety Turnbuckle [Hook] EA638CF-6A

:
ESCO
【Product Specifications】
・Material-SUS304
・With a self-locking nut
・Thread dia.…W1/4
・Min(mm)…155
・Working load (kg)…80

【Product Specifications】
・Material-SUS304
・With a self-locking nut
・Thread dia.…W1/4
・Min(mm)…155
・Working load (kg)…80