(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KN-455-M1.2 |
KN-455-M2 |
KN-455-M2.5 |
KN-455-M3 |
KN-455-M5 |
KN-455-M6 |
KN-455-M8 |
KN-455-M12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Number of interventions (PCS) |
---|---|---|---|---|---|---|---|
425,808 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 1.2 | 200 | ||
437,263 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 2 | 200 | ||
437,263 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 2.5 | 200 | ||
444,007 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 4 Day(s) | 3 | 200 | ||
115,890 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 7 Day(s) | 5 | 200 | ||
153,910 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Same day | 6 | 200 | ||
454,446 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 8 | 100 | ||
849,631 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 7 Day(s) | 12 | 100 |
Loading...Tải…
Type | Thrust direction mounting (for shaft) | Shape | E type snap ring | Material | Stainless |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy