(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Suction plate (Flat & Curved) VFC Series【5-10 Pieces Per Package】

Suction plate (Flat & Curved) VFC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,671,301VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VFC50-N-1838MF
VFC50-PU-1838MF
VFC50-S-1838MF
VFC50-U-1838MF
VFC50-WS-1838MF
VFC60-CS-1838MF
VFC60-N-1838MF
VFC60-PU-1838MF
VFC60-S-1838MF
VFC60-WS-1838MF
VFC60X1-CS-M10M
VFC60X1-N-M10M
VFC60X1-S-M10M
VFC60X1-WS-M10M
VFC75-N-1838MF
VFC75-PU-1838MF
VFC75-S-1838MF
VFC75-WS-1838MF
VFC75X1-N-M10M
VFC75X1-S-M10M
VFC75X1-WS-M10M
VFC75X2-N-M16M
VFC75X2-S-M16M
VFC75X2-WS-M16M
VFC90-PU-12FA
VFC90-PU-14FA
VFC90-PU-18FA
VFC90-PU-38FA
VFC100-N-12F
VFC100-N-14F
VFC100-N-18F
VFC100-N-38F
VFC100-PU-12F
VFC100-PU-14F
VFC100-PU-18F
VFC100-PU-38F
VFC100-S-12F
VFC100-S-14F
VFC100-S-18F
VFC100-S-38F
VFC100-U-12F
VFC100-U-14F
VFC100-U-18F
VFC100-U-38F
VFC100-WS-12F
VFC100-WS-14F
VFC100-WS-18F
VFC100-WS-38F
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Operating Temperature Range
(°C)
Size
(φ)
Connecting screw Internal volume
(㎤)
Accessory Hardness
(Shore A)
Delivering vertical force (kg) -20 kPa -60 kPa -90 kPa Weight
(g)

7,781,806 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11050G1/8" Female & G3/8" Male10-602.96.910.2162.2

9,481,297 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6050G1/8" Female & G3/8" Male10-602.96.910.2162.2

10,912,442 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20050G1/8" Female & G3/8" Male10-502.96.910.2162.2

42,531,648 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) UrethaneGreen0~10050G1/8" Female & G3/8" Male10-602.96.910.2162.2

10,912,442 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20050G1/8" Female & G3/8" Male10-502.96.910.2162.2

24,955,490 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~9060G1/8" Female & G3/8" Male20-604.611.615.3304.2

8,906,401 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11060G1/8" Female & G3/8" Male20-604.611.615.3304.2

11,493,842 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6060G1/8" Female & G3/8" Male20O-Ring 1 piece604.611.615.3304.2

14,132,497 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20060G1/8" Female & G3/8" Male20-504.611.615.3304.2

14,132,497 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20060G1/8" Female & G3/8" Male20-504.611.615.3304.2

26,476,055 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) ConductiveGray-45~9060M10XP1.5 Male20-604.611.615.3294.3

10,324,454 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11060M10XP1.5 Male20O-Ring 1 piece604.611.615.3294.3

15,295,297 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) SiliconRed-70~20060M10XP1.5 Male20O-Ring 1 piece504.611.615.3294.3

15,295,297 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20060M10XP1.5 Male20O-Ring 1 piece504.611.615.3294.3

5,671,301 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11075G1/8" Female & G3/8" Male30-607.719.425.5199.25

6,408,911 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6075G1/8" Female & G3/8" Male30O-Ring 1 piece607.719.425.5199.25

9,414,203 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~20075G1/8" Female & G3/8" Male30-507.719.425.5199.25

12,589,548 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20075G1/8" Female & G3/8" Male30-507.719.425.5199.25

6,410,789 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11075M10XP1.5 Male30O-Ring 1 piece607.719.425.5201.95

10,196,855 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~20075M10XP1.5 Male30O-Ring 1 piece507.719.425.5201.95

13,349,845 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20075M10XP1.5 Male302 nuts507.719.425.5201.95

6,487,007 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~11075M16XP1.0 Male, G1/8" Female302 nuts607.719.425.5311.5

10,196,855 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~20075M16XP1.0 Male, G1/8" Female302 nuts507.719.425.5311.5

13,349,845 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~20075M16XP1.0 Male, G1/8" Female30-507.719.425.5311.5

8,465,529 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6090G1/5" Female(Aluminium)60-609.824.832.7536

8,486,854 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6090G1/4" Female(Aluminium)60-609.824.832.7566.65

8,491,794 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6090G1/8" Female(Aluminium)60-609.824.832.7573.75

8,479,027 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~6090G3/8" Female(Aluminium)60-609.824.832.7555.4

8,183,263 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110100G1/2" Female80-6012.835.746.9629.2

8,204,587 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110100G1/4" Female80-6012.835.746.9659.85

8,209,528 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110100G1/8" Female80-6012.835.746.9666.95

8,196,759 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) NBR[Black] Black-20~110100G3/8" Female80-6012.835.746.9648.6

8,942,566 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~60100G1/2" Female80-6012.835.746.9629.2

8,963,888 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~60100G1/4" Female80-6012.835.746.9659.85

8,968,829 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~60100G1/8" Female80-6012.835.746.9666.95

8,956,061 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) PolyurethaneTranslucent0~60100G3/8" Female80-6012.835.746.9648.6

12,209,400 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~200100G1/2" Female80-5012.835.746.9629.2

12,209,400 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~200100G1/4" Female80-5012.835.746.9659.85

12,209,400 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~200100G1/8" Female80-5012.835.746.9666.95

12,209,400 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) SiliconRed-70~200100G3/8" Female80-5012.835.746.9648.6

42,218,594 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) UrethaneGreen0~100100G1/2" Female80-6012.835.746.9629.2

42,218,594 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) UrethaneGreen0~100100G1/4" Female80-6012.835.746.9659.85

42,218,594 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) UrethaneGreen0~100100G1/8" Female80-6012.835.746.9666.95

42,218,594 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) UrethaneGreen0~100100G3/8" Female80-6012.835.746.9648.6

15,161,110 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200100G1/2" Female80-5012.835.746.9629.2

15,161,110 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200100G1/4" Female80-5012.835.746.9659.85

15,161,110 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200100G1/8" Female80-5012.835.746.9666.95

15,161,110 VND

1 Pack(s)

5 Pieces Per Package

5 Pieces Per Package

10 Day(s) White SiliconTranslucent-70~200100G3/8" Female80-5012.835.746.9648.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard Pad Shape Flat Surface Type Mounting Method Part type
Valve Valve without valve