(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Direct Light Dome Light DDM Series

Direct Light Dome Light DDM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      33,989,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-DDM-126-21R2-BL
LV-DDM-126-21R2-BL-24V
LV-DDM-126-21R2-GR
LV-DDM-126-21R2-GR-24V
LV-DDM-126-21R2-IR
LV-DDM-126-21R2-IR-24V
LV-DDM-126-21R2-RD
LV-DDM-126-21R2-RD-24V
LV-DDM-126-21R2-SW
LV-DDM-126-21R2-SW-24V
LV-DDM-126-30.5R3-BL
LV-DDM-126-30.5R3-BL-24V
LV-DDM-126-30.5R3-GR
LV-DDM-126-30.5R3-GR-24V
LV-DDM-126-30.5R3-IR
LV-DDM-126-30.5R3-IR-24V
LV-DDM-126-30.5R3-RD
LV-DDM-126-30.5R3-RD-24V
LV-DDM-126-30.5R3-SW
LV-DDM-126-30.5R3-SW-24V
LV-DDM-126-44.5R3-BL
LV-DDM-126-44.5R3-BL-24V
LV-DDM-126-44.5R3-GR
LV-DDM-126-44.5R3-GR-24V
LV-DDM-126-44.5R3-IR
LV-DDM-126-44.5R3-IR-24V
LV-DDM-126-44.5R3-RD
LV-DDM-126-44.5R3-RD-24V
LV-DDM-126-44.5R3-SW
LV-DDM-126-44.5R3-SW-24V
LV-DDM-126-46R3-BL
LV-DDM-126-46R3-BL-24V
LV-DDM-126-46R3-GR
LV-DDM-126-46R3-GR-24V
LV-DDM-126-46R3-IR
LV-DDM-126-46R3-IR-24V
LV-DDM-126-46R3-RD
LV-DDM-126-46R3-RD-24V
LV-DDM-126-46R3-SW
LV-DDM-126-46R3-SW-24V
LV-DDM-126-46R4-BL
LV-DDM-126-46R4-BL-24V
LV-DDM-126-46R4-GR
LV-DDM-126-46R4-GR-24V
LV-DDM-126-46R4-IR
LV-DDM-126-46R4-IR-24V
LV-DDM-126-46R4-RD
LV-DDM-126-46R4-RD-24V
LV-DDM-126-46R4-SW
LV-DDM-126-46R4-SW-24V
LV-DDM-166-40R3-BL
LV-DDM-166-40R3-BL-24V
LV-DDM-166-40R3-GR
LV-DDM-166-40R3-GR-24V
LV-DDM-166-40R3-IR
LV-DDM-166-40R3-IR-24V
LV-DDM-166-40R3-RD
LV-DDM-166-40R3-RD-24V
LV-DDM-166-40R3-SW
LV-DDM-166-40R3-SW-24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~1301264.1~54.8670.1~1007520.1~302112162SMR-02V-B x 1Piece

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~1301264.1~54.8670.1~1007520.1~302124162SMR-03V-B x 1Piece

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~1301264.1~54.8670.1~1007520.1~302112162SMR-02V-B x 1Piece

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~1301264.1~54.8670.1~1007520.1~302124162SMR-03V-B x 1Piece

38,238,242 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012610.1~2016.270.1~1007520.1~302112162SMR-02V-B x 1Piece

38,238,242 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012610.1~2016.270.1~1007520.1~302124162SMR-03V-B x 1Piece

33,989,545 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301262.1~32.4370.1~1007520.1~302112162SMR-02V-B x 1Piece

33,989,545 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301262.1~32.4370.1~1007520.1~302124162SMR-03V-B x 1Piece

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~1301264.1~54.8670.1~1007520.1~302112162SMR-02V-B x 1Piece

42,486,910 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~1301264.1~54.8670.1~1007520.1~302124162SMR-03V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2010.6270.1~10093.7930.1~4030.512354SMR-02V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2010.6270.1~10093.7930.1~4030.524354SMR-03V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2010.6270.1~10093.7930.1~4030.512354SMR-02V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2010.6270.1~10093.7930.1~4030.524354SMR-03V-B x 1Piece

65,004,997 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012630.1~4035.470.1~10093.7930.1~4030.512354SMR-02V-B x 1Piece

65,004,997 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012630.1~4035.470.1~10093.7930.1~4030.524354SMR-03V-B x 1Piece

57,782,206 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301265.1~65.3170.1~10093.7930.1~4030.512354SMR-02V-B x 1Piece

57,782,206 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301265.1~65.3170.1~10093.7930.1~4030.524354SMR-03V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2010.6270.1~10093.7930.1~4030.512354SMR-02V-B x 1Piece

72,227,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2010.6270.1~10093.7930.1~4030.524354SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2017.46101~13010140.1~7044.512582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2017.46101~13010140.1~7044.524582SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2017.46101~13010140.1~7044.512582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2017.46101~13010140.1~7044.524582SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8058.2101~13010140.1~7044.512582SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8058.2101~13010140.1~7044.524582SMR-03V-B x 1Piece

101,968,606 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.73101~13010140.1~7044.512582SMR-02V-B x 1Piece

101,968,606 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.73101~13010140.1~7044.524582SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2017.46101~13010140.1~7044.512582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2017.46101~13010140.1~7044.524582SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2016.38101~13010140.1~704612546SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2016.38101~13010140.1~704624546SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2016.38101~13010140.1~704612546SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2016.38101~13010140.1~704624546SMR-03V-B x 1Piece

103,243,210 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8054.6101~13010140.1~704612546SMR-02V-B x 1Piece

103,243,210 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8054.6101~13010140.1~704624546SMR-03V-B x 1Piece

91,771,752 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.19101~13010140.1~704612546SMR-02V-B x 1Piece

91,771,752 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.19101~13010140.1~704624546SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2016.38101~13010140.1~704612546SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2016.38101~13010140.1~704624546SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2017.46101~13010140.1~704612582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightBlue100.1~13012610.1~2017.46101~13010140.1~704624582SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2017.46101~13010140.1~704612582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightGreen100.1~13012610.1~2017.46101~13010140.1~704624582SMR-03V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8058.2101~13010140.1~704612582SMR-02V-B x 1Piece

114,714,697 VND

1 Piece(s) 11 Day(s) Infrared Ray-100.1~13012650.1~8058.2101~13010140.1~704624582SMR-03V-B x 1Piece

101,968,606 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.73101~13010140.1~704612582SMR-02V-B x 1Piece

101,968,606 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~1301268.1~108.73101~13010140.1~704624582SMR-03V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2017.46101~13010140.1~704612582SMR-02V-B x 1Piece

127,460,758 VND

1 Piece(s) 11 Day(s) Visible LightWhite100.1~13012610.1~2017.46101~13010140.1~704624582SMR-03V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightBlue150.1~20016620.1~3025.56101~13010130.1~404012852SMR-02V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightBlue150.1~20016620.1~3025.56101~13010130.1~404024852SMR-03V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightGreen150.1~20016620.1~3025.56101~13010130.1~404012852SMR-02V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightGreen150.1~20016620.1~3025.56101~13010130.1~404024852SMR-03V-B x 1Piece

145,305,290 VND

1 Piece(s) 11 Day(s) Infrared Ray-150.1~20016680.1~10085.2101~13010130.1~404012852SMR-02V-B x 1Piece

145,305,290 VND

1 Piece(s) 11 Day(s) Infrared Ray-150.1~20016680.1~10085.2101~13010130.1~404024852SMR-03V-B x 1Piece

129,160,248 VND

1 Piece(s) 11 Day(s) Visible LightRed150.1~20016610.1~2012.78101~13010130.1~404012852SMR-02V-B x 1Piece

129,160,248 VND

1 Piece(s) 11 Day(s) Visible LightRed150.1~20016610.1~2012.78101~13010130.1~404024852SMR-03V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightWhite150.1~20016620.1~3025.56101~13010130.1~404012852SMR-02V-B x 1Piece

161,450,303 VND

1 Piece(s) 11 Day(s) Visible LightWhite150.1~20016620.1~3025.56101~13010130.1~404024852SMR-03V-B x 1Piece

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Domed Irradiation Light Type Direct Light Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling