(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·KBC Deep Groove Ball Bearings have been developed to withstand even special environments
•Related Keywords: KBC, Ball Bearing, Bearing
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Outer Dia. D (Ø) | Width B (mm) | Basic Load Rating: Dynamic Load (Ca) (N) | Basic Load Rating: Static Load (Coa) (N) | Inner Diameter d (φ) | Allowable RPM (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
276,461 VND | 1 Piece(s) | 5 Day(s) | 26 | 8 | 4550 | 1960 | 10 | 30000 | ||
276,879 VND | 1 Piece(s) | 5 Day(s) | 28 | 8 | 5100 | 2370 | 12 | 28000 | ||
285,073 VND | 1 Piece(s) | 5 Day(s) | 32 | 9 | 5600 | 2840 | 15 | 24000 | ||
287,471 VND | 1 Piece(s) | 5 Day(s) | 35 | 10 | 6000 | 3250 | 17 | 22000 | ||
302,370 VND | 1 Piece(s) | 5 Day(s) | 42 | 12 | 9400 | 5000 | 20 | 18000 | ||
311,276 VND | 1 Piece(s) | 5 Day(s) | 47 | 12 | 10100 | 5800 | 25 | 15000 | ||
333,068 VND | 1 Piece(s) | Available | 5 Day(s) | 55 | 13 | 13200 | 8300 | 30 | 13000 | |
356,840 VND | 1 Piece(s) | 5 Day(s) | 62 | 14 | 16000 | 10300 | 35 | 11000 | ||
393,124 VND | 1 Piece(s) | 5 Day(s) | 68 | 15 | 16800 | 11500 | 40 | 10000 | ||
439,132 VND | 1 Piece(s) | 5 Day(s) | 75 | 16 | 19900 | 14000 | 45 | 9000 | ||
468,565 VND | 1 Piece(s) | 5 Day(s) | 80 | 16 | 20800 | 15400 | 50 | 8500 | ||
546,711 VND | 1 Piece(s) | 5 Day(s) | 90 | 18 | 31000 | 22500 | 55 | 7500 | ||
610,324 VND | 1 Piece(s) | 5 Day(s) | 95 | 18 | 29400 | 23200 | 60 | 7100 | ||
644,454 VND | 1 Piece(s) | 5 Day(s) | 100 | 18 | 30500 | 25000 | 65 | 6700 | ||
755,516 VND | 1 Piece(s) | 5 Day(s) | 110 | 20 | 38000 | 31000 | 70 | 6000 | ||
783,885 VND | 1 Piece(s) | 5 Day(s) | 115 | 20 | 39500 | 33500 | 75 | 5600 | ||
953,755 VND | 1 Piece(s) | 5 Day(s) | 125 | 22 | 47500 | 40000 | 80 | 5300 | ||
1,041,115 VND | 1 Piece(s) | 5 Day(s) | 130 | 22 | 49500 | 43000 | 85 | 5000 | ||
1,266,307 VND | 1 Piece(s) | 5 Day(s) | 140 | 24 | 58000 | 50000 | 90 | 4800 | ||
280,006 VND | 1 Piece(s) | 5 Day(s) | 30 | 9 | 5100 | 2390 | 10 | 24000 | ||
282,437 VND | 1 Piece(s) | 5 Day(s) | 32 | 10 | 6800 | 3050 | 12 | 22000 | ||
276,464 VND | 1 Piece(s) | 5 Day(s) | 35 | 11 | 7650 | 3700 | 15 | 20000 | ||
287,889 VND | 1 Piece(s) | 5 Day(s) | 40 | 12 | 9550 | 4800 | 17 | 17000 | ||
311,423 VND | 1 Piece(s) | 5 Day(s) | 47 | 14 | 12800 | 6650 | 20 | 15000 | ||
324,031 VND | 1 Piece(s) | 5 Day(s) | 52 | 15 | 14000 | 7900 | 25 | 13000 | ||
361,004 VND | 1 Piece(s) | 5 Day(s) | 62 | 16 | 19400 | 11300 | 30 | 11000 | ||
410,710 VND | 1 Piece(s) | 5 Day(s) | 72 | 17 | 25700 | 15400 | 35 | 9500 | ||
463,096 VND | 1 Piece(s) | 5 Day(s) | 80 | 18 | 29100 | 17800 | 40 | 8500 | ||
510,386 VND | 1 Piece(s) | 5 Day(s) | 85 | 19 | 32500 | 20400 | 45 | 7500 | ||
546,449 VND | 1 Piece(s) | 5 Day(s) | 90 | 20 | 35000 | 23200 | 50 | 7100 | ||
654,468 VND | 1 Piece(s) | 5 Day(s) | 100 | 21 | 43500 | 29200 | 55 | 6300 | ||
774,912 VND | 1 Piece(s) | 5 Day(s) | 110 | 22 | 52500 | 36000 | 60 | 5600 | ||
623,906 VND | 1 Piece(s) | 5 Day(s) | 120 | 23 | 57000 | 38500 | 65 | 5300 | ||
993,922 VND | 1 Piece(s) | 5 Day(s) | 125 | 24 | 62000 | 44000 | 70 | 5000 | ||
1,063,291 VND | 1 Piece(s) | 5 Day(s) | 130 | 25 | 66000 | 49500 | 75 | 4800 | ||
1,219,543 VND | 1 Piece(s) | 5 Day(s) | 140 | 26 | 77500 | 58500 | 80 | 4500 | ||
1,476,740 VND | 1 Piece(s) | 5 Day(s) | 150 | 28 | 84000 | 62000 | 85 | 4300 | ||
293,634 VND | 1 Piece(s) | 5 Day(s) | 35 | 11 | 8100 | 3450 | 10 | 22000 | ||
295,477 VND | 1 Piece(s) | 5 Day(s) | 37 | 12 | 9700 | 4200 | 12 | 20000 | ||
306,487 VND | 1 Piece(s) | Available | 5 Day(s) | 42 | 13 | 11400 | 5450 | 15 | 17000 | |
317,465 VND | 1 Piece(s) | 5 Day(s) | 47 | 14 | 13600 | 6600 | 17 | 15000 | ||
333,892 VND | 1 Piece(s) | 5 Day(s) | 52 | 15 | 15900 | 7850 | 20 | 14000 | ||
378,865 VND | 1 Piece(s) | 5 Day(s) | 62 | 17 | 20600 | 11200 | 25 | 11000 | ||
439,269 VND | 1 Piece(s) | 5 Day(s) | 72 | 19 | 26600 | 15000 | 30 | 9500 | ||
507,178 VND | 1 Piece(s) | 5 Day(s) | 80 | 21 | 33500 | 19200 | 35 | 8500 | ||
469,157 VND | 1 Piece(s) | 5 Day(s) | 90 | 23 | 40500 | 23900 | 40 | 7500 | ||
742,683 VND | 1 Piece(s) | 5 Day(s) | 100 | 25 | 53000 | 32000 | 45 | 6700 | ||
885,801 VND | 1 Piece(s) | 5 Day(s) | 110 | 27 | 62000 | 38000 | 50 | 6000 | ||
1,115,685 VND | 1 Piece(s) | 5 Day(s) | 120 | 29 | 71500 | 44500 | 55 | 5600 | ||
1,335,772 VND | 1 Piece(s) | 5 Day(s) | 130 | 31 | 82000 | 52000 | 60 | 5300 | ||
1,594,091 VND | 1 Piece(s) | 5 Day(s) | 140 | 33 | 92500 | 59500 | 65 | 4800 | ||
1,894,436 VND | 1 Piece(s) | 5 Day(s) | 150 | 35 | 104000 | 68000 | 70 | 4500 | ||
2,269,748 VND | 1 Piece(s) | 5 Day(s) | 160 | 37 | 113000 | 77000 | 75 | 4300 | ||
2,708,270 VND | 1 Piece(s) | 5 Day(s) | 170 | 39 | 123000 | 86500 | 80 | 4000 |
Loading...Tải…
Raceway Ring Shape | Ball | Outer Ring Type | Flat | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Load Direction | Radial | Rolling Element Material | Steel | Size Standards | Metric System |
Specification | Standard / High Rotation | Inner and Outer Race Material | SUJ2 | Rolling Elements Material | SUJ2 |
Seal Part Material | Open Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy