(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
E40H8-100-3-N-5 |
E40H8-3000-3-T-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Pulses per Rotation | Control Output | Power Voltage |
---|---|---|---|---|---|---|---|
2,266,071 VND | 1 Piece(s) | 7 Day(s) | 100 | NPN open collector output | 5VDC±5% | ||
2,767,211 VND | 1 Piece(s) | 5 Day(s) | 3000 | Totem Pole output | 12-24VDC±5% |
Part Number |
---|
Loading...Tải…
Outer diameter (φ) | 40 | Axis Internal Diameter (φ) | 8 | Output | A, B, Z |
---|---|---|---|---|---|
Wiring length(mm) | 250 | Response speed (rise, fall)(㎲) | 1 or less | Maximum Response Frequency(kHz) | 300 |
Current Consumption(mA) | 80 or less (for no load) | Insulation resistance | 100 MΩ or more (Between all terminals and case, 500 VDC Megger) | Withstand Voltage | For 1 min at 750 VAC 50/60 Hz (between all terminals and case) |
Connection mode | Wire pull-out type, 250 mm wire pull-out connector connection type | Start-up torque | 20 gf·cm (0.002 N·m) or less | Moment of inertia | 20 g·cm² (2 x 10^-6 kg·cm²) or less |
Axis Allowable Load(kgf) | Radial: 2, Thrust: 1 | Maximum Number of Allowable Turns(rpm) | 5000 | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s² each X, Y, Z direction 2 hours |
Impact resistance | Approx. 50 G or less | Environment resistance(℃) | -10 - 70, for storage: -25 - 85 | Protection structure | IP50 (IEC standard) |
Wiring specifications | φ5, 5 cores, 2 m shield cable (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1.) | Accessories | Shaft Type: φ6 mm Coupling Standard, φ8 mm Coupling (Option), Hole Type: Bracket | Obtained Standards | CE |
Weight(g) | Approx. 160 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy