(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

BWP Series Super Slim Area Sensor

BWP Series Super Slim Area Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,526,772VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BWP20-08P
BWP20-12
BWP20-12P
BWP20-16
BWP20-16P
BWP20-20
BWP20-20P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMax. Head Size, Length L
(mm)
Number of optical axes
(Pieces)
Detection width
(mm)
Control Output Weight
(g)

3,587,137 VND

1 Piece(s) 4 Day(s) -8140PNP open collector output (load voltage: 30 VDC or less/Load current: 150 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 280

3,526,772 VND

1 Piece(s) Same day 80.1~12220Load voltage: 30 VDC or less / Load current: 150 mA or less / Residual voltage-NPN: 1 V or lessApprox. 320

3,526,772 VND

1 Piece(s) 5 Day(s) -12220PNP open collector output (load voltage: 30 VDC or less/Load current: 150 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 320

4,067,474 VND

1 Piece(s) 18 Day(s) -16300Load voltage: 30 VDC or less / Load current: 150 mA or less / Residual voltage-NPN: 1 V or lessApprox. 360

4,067,474 VND

1 Piece(s) 18 Day(s) -16300PNP open collector output (load voltage: 30 VDC or less/Load current: 150 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 360

4,611,665 VND

1 Piece(s) 18 Day(s) -20380Load voltage: 30 VDC or less / Load current: 150 mA or less / Residual voltage-NPN: 1 V or lessApprox. 430

5,409,467 VND

1 Piece(s) 18 Day(s) -20380PNP open collector output (load voltage: 30 VDC or less/Load current: 150 mA or less/residual voltage - PNP: 2.5 V or less)Approx. 430

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Flood and light-receiving part peculiar style Detection Light Type Multi-row Detection Light Color Infrared Rays
Head Shape Rectangular Head Material Resin Detection Distance(mm) 100~5000
Smallest Detected Subject(Ø) 30mm Operating Environment Standard Operating Temperature Range(°C) -10::55
Operating Humidity Range(%) 35::85 Protection Structure IP40 Max. Head Size, Width W(mm) 13
Max. Head Size, Height H(mm) 30 Detection object Opaque boy Response speed(ms) 6 or less (7 or less if frequency B is selected)
Optical axis pitch(mm) 20 Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption Light Projector: 80 mA or less, Optical Receiver: 80 mA or less
Operating light source Infrared LED (850 nm modulated light type) Operation Mode Light ON/Dark ON switching by switch Protection circuit Power Reverse Connection Protection Circuit Embedded, Short Circuit Protection Embedded
Anti-interference function Prevent interference by selecting a flood frequency Synchronization type Timing method by synchronous line Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 10,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: PC/ABS, Detecting Element: PMMA
Wiring specifications φ3.5 mm, 4 cores, length: 3 m (light projector: φ3.5 mm, 4 cores, length: 3 m) (AWG 24, wire diameter: 0.08 mm, number of wires: 40, outer diameter of insulator: φ1 mm) Obtained Standards CE Head Maximum Size Length L (Range) 80.1~