Plunger Type Micro Switch

:
HANYOUNG NUX

    [Features]
    ·Beryllium copper in a chemically resistant resin case.
    ·A movable spring is used to ensure reliable operation and a long service life.
    ·It is compact, lightweight, and has high mechanical strength.
    ·A variety of actuators (9 types) are available, making it easy to select according to the application.
    ·Compared to general limit switches, less force is required for operation.
    ·It has excellent ventilation.
    ·Hole spacing for mounting dimensions in basic style: 25.4 mm, fixed with M4 bolts