(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter D (mm) | Full Length L (mm) | H (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|
108,570 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 100 | 6 | 4 | ||
115,843 VND | 10 Piece(s) | 5 Day(s) | 3.0 | 150 | 6 | 4 | ||
125,696 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 200 | 6 | 4 | ||
111,836 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 100 | 7 | 4 | ||
118,766 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 100 | 8 | 6 | ||
128,617 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 150 | 8 | 6 | ||
143,166 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 200 | 8 | 6 | ||
176,727 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 250 | 8 | 6 | ||
192,416 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 300 | 8 | 6 | ||
123,862 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 100 | 9 | 6 | ||
134,401 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 150 | 9 | 6 | ||
152,328 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 200 | 9 | 6 | ||
186,578 VND | 10 Piece(s) | 6 Day(s) | 5.0 | 250 | 9 | 6 | ||
200,781 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 300 | 9 | 6 | ||
216,472 VND | 10 Piece(s) | 5 Day(s) | 5.0 | 350 | 9 | 6 | ||
129,360 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 100 | 10 | 6 | ||
140,301 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 150 | 10 | 6 | ||
151,925 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 200 | 10 | 6 | ||
191,673 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 250 | 10 | 6 | ||
208,111 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 300 | 10 | 6 | ||
224,148 VND | 10 Piece(s) | 5 Day(s) | 6.0 | 350 | 10 | 6 | ||
349,519 VND | 10 Piece(s) | 6 Day(s) | 6.0 | 500 | 10 | 6 | ||
161,778 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 100 | 13 | 8 | ||
185,832 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 150 | 13 | 8 | ||
209,542 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 200 | 13 | 8 | ||
231,766 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 250 | 13 | 8 | ||
256,964 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 300 | 13 | 8 | ||
196,772 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 100 | - | - | ||
259,484 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 200 | - | - | ||
290,871 VND | 10 Piece(s) | 5 Day(s) | 10.0 | 250 | - | - | ||
327,299 VND | 10 Piece(s) | 6 Day(s) | 10.0 | 300 | - | - | ||
229,933 VND | 10 Piece(s) | 7 Day(s) | 12.0 | 100 | - | - |
Loading...Tải…
Heat Treatment | Surface Ionitrided | Steel Type | SKD61 | Internal hardness | HRC 43±1 |
---|---|---|---|---|---|
External hardness | HV 1050 or more |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy