Rubber Ball Joints ZRJ-B

:
ZENSHIN
Rubber ball joint
[Features]
· Minimal fluctuation in internal pressure with superior pressure resistance. Capable of absorbing strong vibrations.
· Superior performance in absorbing eccentricity, angular deviation, and expansion-contraction displacements with excellent vibration absorption.
Features
●Vibration is absorbed by rubber flexibility.●There is no worry of missing flanges by adopting a solid ring.
Usage
●Vibration absorption of pump piping.Specification
●SPQ(piece):1●Max Working Pressure: 1MPa(at room temperature)
●Applicable Fluid: Cold/Hot water
●Working Temperature Range: -20 to 60°C
Materials
●Flexible Part: Synthetic Rubber(EPDM)●Flange Portion: Steel(SS400)