(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A small flat washer is held captive under the hex head of the screw so that it cannot fall off.
Part Number |
---|
HXPSZM-ST3W-TP6-12 |
HXPSZM-ST3W-TP6-16 |
HXPSZM-ST3W-TP6-20 |
HXPSZM-ST3W-TP6-25 |
HXPSZM-STC-TP6-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
944,848 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | 6 Day(s) or more | 10 | 12 | [Trivalent Chromate] Trivalent White | ||
873,360 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 6 Day(s) or more | 10 | 16 | [Trivalent Chromate] Trivalent White | ||
793,373 VND | 1 Pack(s) | 250 Pieces Per Package 250 Pieces Per Package | 6 Day(s) or more | 10 | 20 | [Trivalent Chromate] Trivalent White | ||
1,204,557 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | 6 Day(s) or more | 10 | 25 | [Trivalent Chromate] Trivalent White | ||
962,346 VND | 1 Pack(s) | 350 Pieces Per Package 350 Pieces Per Package | 15 Day(s) or more | - | 12 | [Chromate Plating] Chromate Plating |
Part Number |
---|
Loading...Tải…
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 6 | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Hex | Material | SWCH Equivalent |
Tip Shape | Other special shapes | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | Standard |