(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Bakelite plate

Bakelite plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General material for various purposes such as insulation and heat resistance

[FEATURES]           General material for various purposes such as insulation and heat resistance.
                                This type of materials are more inexpensive than other materials.
[APPEARANCE]     Upper and lower surfaces are glossy and smooth. Natural color tone may be difference by production lot.
                                Color becomes darker due to oxidation over time. However, it does not affect properties.
[MACHINABILITY]  Good machinability but dust scatters when machined.
[APPLICATION]      General Electrical Insulation Part,Jig, Switch, Panel..
                                Suitable for insulating structural parts in motors and electrical equipment with high electrical and mechanical performance requirements.
 
NOTICE:                 Others material : PET, ABS, PMMA,MC, PEEK, acrylic(mica)..., size, color.. Can make as requirement.
                                We also can suply others materials : aluminum plate, aluminum rod

CONTACT TO US : Email:  PBD@misumi.com.vn
                                Mobile.Zalo: 0356068988
Part Number
BKL-OR-2070-1030-3
BKL-OR-2070-1030-8
BKL-OR-2070-1030-10
BKL-OR-2070-1030-12
BKL-OR-2070-1030-15
BKL-OR-2070-1030-20
BKL-OR-2070-1030-25
BKL-OR-2070-1030-35
BKL-OR-2070-1030-40
BKL-OR-2070-1030-50
BKL-OR-2070-1030-60
BKL-OR-500-400-3
BKL-OR-500-400-5
BKL-OR-500-400-8
BKL-OR-500-400-10
BKL-OR-500-400-12
BKL-OR-500-400-15
BKL-OR-500-400-20
BKL-OR-500-400-25
BKL-OR-500-400-35
BKL-OR-500-400-40
BKL-OR-500-400-50
BKL-OR-500-400-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFinishing Method Length, A Dimension
(mm)
Width, B Dimension
(mm)
Plate Thickness, T Dimension
(mm)

1,250,000 VND

1 Piece(s) 7 Day(s) -207010303

3,125,000 VND

1 Piece(s) 7 Day(s) -207010308

3,875,000 VND

1 Piece(s) 7 Day(s) -2070103010

4,750,000 VND

1 Piece(s) 7 Day(s) -2070103012

5,875,000 VND

1 Piece(s) 7 Day(s) -2070103015

7,750,000 VND

1 Piece(s) 7 Day(s) -2070103020

9,750,000 VND

1 Piece(s) 7 Day(s) -2070103025

13,625,000 VND

1 Piece(s) 7 Day(s) -2070103035

17,500,000 VND

1 Piece(s) 7 Day(s) -2070103045

19,375,000 VND

1 Piece(s) 7 Day(s) -2070103050

23,250,000 VND

1 Piece(s) 7 Day(s) -2070103060

180,000 VND

1 Piece(s) 1 Day(s) Circular Saw Cutting5004003

300,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting5004005

485,000 VND

1 Piece(s) 1 Day(s) Circular Saw Cutting5004008

610,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040010

735,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040012

910,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040015

1,210,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040020

1,510,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040025

2,115,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040035

2,420,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040040

2,920,000 VND

1 Piece(s) 2 Day(s) Circular Saw Cutting50040050

3,625,000 VND

1 Piece(s) 1 Day(s) Circular Saw Cutting50040060

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Bakelite Grade Paper Color Natural Color

Frequently asked question (FAQ)FAQ

Question:Question: Do Misumi have cutting service for this item?
Answer:Answer: Yes. We supply cutting service by cirvcular and CNC cutting. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: If I need other size, color, thickness, is it OK for quotation?
Answer:Answer: Yes, We have many type of dimension and thickness.Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How about leadtime?
Answer:Answer: For stock items can be shipped in same day. For make to order items, it takes 1~7 days base on quantity and dimension. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988
Question:Question: How much for shipping cost?
Answer:Answer: Misumi always free shipping. Don't worry for shipping fee.
Question:Question: What is country of origin?
Answer:Answer: We have product from China, Korea, Japan. Pls contact : Email: PBD@misumi.com.vn/ Mobile.Zalo: 0356 068 988 for details,.

Check other FAQ (2 items) HideĐóng.