(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Polyurethane Coating-Gloves Grey Color (Top Fit)【2-20 Pieces Per Package】

Polyurethane Coating-Gloves Grey Color (Top Fit)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Non-slip gloves with excellent fit and workability
[Features]
· Protect your hands from dirt and powder, harmful substances & irritation
· Make your hands comfortable even when wearing for a long time

[Applications]
· General works, processing and assembling electronic components, semiconductor industry, packing, etc.
* MSDS/RoHS/EN388 certificates are available

Part Number
PUG-F-G-M
PUG-F-G-S
PUG-F-G-S-10P
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngSize QTY/pack MOQ Sales unit
(Pair)

6,783 VND

10 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day M-10 pairs1 Pack (1 Pair)

6,783 VND

10 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

Same day S-10 pairs1 Pack (1 Pair)

71,000 VND

10 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

30 Day(s) S10 pairs-1 Pack (10 Pairs)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications Fingertip Coat Use Multiple purposes Color Grey
Overall Length(cm) 19.5 Material Polyester + Polyurethane Brand Misumi