(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stretch Film Hand Roll (Standard Type)【1-6 Pieces Per Package】

Stretch Film Hand Roll (Standard Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

  • Order Qty :
  • From :
    33,000 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-SFLM10-W250-L200-D3-VN
N-SFLM10-W500-L200-D3-VN
N-SFLM12-W300-L500-D2-VN
N-SFLM12-W500-L400-D2-VN
N-SFLM12-W500-L400-D2-VN-PACK
N-SFLM12-W500-L400-D3-VN
N-SFLM12-W500-L400-D3-VN-PACK
N-SFLM15-W500-L295-D2-VN
N-SFLM15-W500-L300-D2-VN
N-SFLM15-W500-L300-D2-VN-PACK
N-SFLM15-W500-L300-D3-VN
N-SFLM15-W500-L300-D3-VN-PACK
N-SFLM17-W250-L500-D3-VN
N-SFLM17-W500-L190-D3-VN
N-SFLM17-W500-L300-D2-VN
N-SFLM17-W500-L300-D2-VN-PACK
N-SFLM17-W500-L300-D3-VN
N-SFLM17-W500-L300-D3-VN-PACK
N-SFLM17-W500-L500-D2-VN
N-SFLM23-W500-L250-D2-VN
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng RoHS Width
(mm)
Length
(m)
Thickness
(μm)
Pieces Material Type Weight / RL Paper Core Inside Diameter
(inch)
Paper Core Inside Diameter Color

33,000 VND

1 Piece(s) - Same day - 250 200 10 12 - Standard 0.45 - 3 -

61,000 VND

1 Piece(s) - Same day - 500 200 10 6 - Standard 0.9 - 3 -

122,000 VND

100 Piece(s) - 5 Day(s) - 300 500 12 1 Polyethylene - - 2 2 Transparent

157,033 VND

1 Piece(s) - Same day 10 500 400 12 - - Elite Thin (Standard) 2.21 - 2 -

817,368 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 400 12 6 - Elite Thin (Standard) - - 2 -

159,200 VND

1 Piece(s) - Same day 10 500 400 12 - - Elite Thin (Standard) 2.21 - 3 -

794,931 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 400 12 6 - Elite Thin (Standard) - - 3 -

136,250 VND

1 Piece(s) - Quote - 500 295 15 6 - Standard 2 - 2 -

142,658 VND

1 Piece(s) - Same day 10 500 300 15 - - Standard 2.07 - 2 -

766,782 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 15 6 - Standard - - 2 -

115,000 VND

1 Piece(s) - Same day 10 500 300 15 - - Standard 2.07 - 3 -

793,337 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 15 6 - Standard - - 3 -

133,833 VND

1 Piece(s) - Same day - 250 500 17 12 - Standard 1.95 - 3 -

104,000 VND

1 Piece(s) - Same day - 500 190 17 6 - Standard 1.5 - 3 -

154,503 VND

1 Piece(s) - Same day 10 500 300 17 - - Standard 2.35 - 2 -

826,154 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 17 6 - Standard - - 2 -

156,670 VND

1 Piece(s) - Same day 10 500 300 17 - - Standard 2.35 - 3 -

772,670 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 17 6 - Standard - - 3 -

256,333 VND

1 Piece(s) - Same day - 500 500 17 4 - Standard 3.902 - 2 -

168,000 VND

1 Pack(s)

4 Pieces Per Package

Same day - 500 250 23 6 - Standard 2.6 - 2 -

Basic Specifications

Product Description

Stretch film for hand roll (standard type)
[Features]
· Polyethylene with excellent transparency and elasticity, one of the best films for packaging
· Ensures standard strength while offered in an affordable price for cost reduction
[Materials]
· Linear low-density polyethylene (LLDPE)
[Notice]
· Carton box design will be changed from Dec/2022. It's not effected to product quality. Customer may find different carton box in one shipment.

Part Number
N-SFLM10-W250-L200-D3-VN
N-SFLM10-W500-L200-D3-VN
N-SFLM12-W300-L500-D2-VN
N-SFLM12-W500-L400-D2-VN
N-SFLM12-W500-L400-D2-VN-PACK
N-SFLM12-W500-L400-D3-VN
N-SFLM12-W500-L400-D3-VN-PACK
N-SFLM15-W500-L295-D2-VN
N-SFLM15-W500-L300-D2-VN
N-SFLM15-W500-L300-D2-VN-PACK
N-SFLM15-W500-L300-D3-VN
N-SFLM15-W500-L300-D3-VN-PACK
N-SFLM17-W250-L500-D3-VN
N-SFLM17-W500-L190-D3-VN
N-SFLM17-W500-L300-D2-VN
N-SFLM17-W500-L300-D2-VN-PACK
N-SFLM17-W500-L300-D3-VN
N-SFLM17-W500-L300-D3-VN-PACK
N-SFLM17-W500-L500-D2-VN
N-SFLM23-W500-L250-D2-VN
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng RoHS Width
(mm)
Length
(m)
Thickness
(μm)
Pieces Material Type Weight / RL Paper Core Inside Diameter
(inch)
Paper Core Inside Diameter Color

33,000 VND

1 Piece(s) - Same day - 250 200 10 12 - Standard 0.45 - 3 -

61,000 VND

1 Piece(s) - Same day - 500 200 10 6 - Standard 0.9 - 3 -

122,000 VND

100 Piece(s) - 5 Day(s) - 300 500 12 1 Polyethylene - - 2 2 Transparent

157,033 VND

1 Piece(s) - Same day 10 500 400 12 - - Elite Thin (Standard) 2.21 - 2 -

817,368 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 400 12 6 - Elite Thin (Standard) - - 2 -

159,200 VND

1 Piece(s) - Same day 10 500 400 12 - - Elite Thin (Standard) 2.21 - 3 -

794,931 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 400 12 6 - Elite Thin (Standard) - - 3 -

136,250 VND

1 Piece(s) - Quote - 500 295 15 6 - Standard 2 - 2 -

142,658 VND

1 Piece(s) - Same day 10 500 300 15 - - Standard 2.07 - 2 -

766,782 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 15 6 - Standard - - 2 -

115,000 VND

1 Piece(s) - Same day 10 500 300 15 - - Standard 2.07 - 3 -

793,337 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 15 6 - Standard - - 3 -

133,833 VND

1 Piece(s) - Same day - 250 500 17 12 - Standard 1.95 - 3 -

104,000 VND

1 Piece(s) - Same day - 500 190 17 6 - Standard 1.5 - 3 -

154,503 VND

1 Piece(s) - Same day 10 500 300 17 - - Standard 2.35 - 2 -

826,154 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 17 6 - Standard - - 2 -

156,670 VND

1 Piece(s) - Same day 10 500 300 17 - - Standard 2.35 - 3 -

772,670 VND

1 Pack(s)

6 Pieces Per Package

Same day 10 500 300 17 6 - Standard - - 3 -

256,333 VND

1 Piece(s) - Same day - 500 500 17 4 - Standard 3.902 - 2 -

168,000 VND

1 Pack(s)

4 Pieces Per Package

Same day - 500 250 23 6 - Standard 2.6 - 2 -

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1

Features and Example

  • Economy-Type Stretch Films
  • Available stock and be ready for sample
  • Sufficient tension, piercing strength and retention power
[Hand-Roll]
 
Retention Power 

Piercing Strength

 
  • Great retention power
  • Strengthen load shifting protection

Made using difficult-to-pierce films


Product information
 
NoTypeProduct codeSpecification
SeriesThickness
   (μ)
Width
(mm)
Length
   (m)
Core
(φ inch)
Weight
   /RL
1Hand

N-SFLM12-W500-L400-D2-VN

Standard1250040022.21
2HandN-SFLM15-W500-L300-D2-VNStandard1550030022.07
3HandN-SFLM17-W500-L300-D2-VNStandard1750030022.35
4HandN-SFLM12-W500-L400-D3-VNStandard1250040032.21
5HandN-SFLM15-W500-L300-D3-VNStandard1550030032.07
6HandN-SFLM17-W500-L300-D3-VNStandard1750030032.35
7HandN-SFLM17-W500-L500-D2-VNStandard1750050023.9
8HandN-SFLM17-W250-L500-D3-VNStandard1725050031.95

Country of origin: Viet Nam