European-style 10 million cycles PUR Halogen-free Data Shielded Cables UL / CE Certified

:
MISUMI
Product Overview
Brand new economical 10 million cycles halogen-free PUR, twisted pair with shielding, suitable for signal transmission in drag chain applications
| ● Motion cable with European and American specifications, minimum bending radius 7.5 × d ● Passed 10 million cycle lifespan test, suitable for medium application requirements Also available: unshielded drag chain cable ● Gray PUR sheath, shielded + twisted pair structure, more suitable for signal transmission ● Suitable for ROHS halogen-free environments | ![]() |
Specification Overview
![]() | Movement parameters | |||||
| Bending radius | Minimum 7.5*d for drag chain movement (d = cable outer diameter) | |||||
| Minimum 4*d for fixed installation | ||||||
| Operating temperature range | -15–80°C | |||||
| Temperature range for drag chain applications | 5–70°C | |||||
| Storage conditions | Temperature: -15–60°C, Humidity: ≤ 60% RH | |||||
| Maximum acceleration | 20 m/s2 | |||||
| Maximum speed | Overhead 3 m/s, gliding 2 m/s | |||||
| Travel distance | Overhead applications and gliding applications with a travel distance less than 50 meters | |||||
![]() | Cable structure | |||||
| Conductor | Bare flexible stranded copper wire | ![]() Cross-sectional diagram for reference only; please refer to the actual product | ||||
| Insulation | PP | |||||
| Core wire color | For conductor cross-sections of 0.25, 0.34 mm2, distinguished by color, in accordance with DIN47100 | |||||
| For conductor cross-sections of 0.5 mm2 and above, one yellow-green wire plus black wires, with white number coding printed | ||||||
| Shielding density | 80% copper wire braid | |||||
| Cable structure | Cotton yarn filling, non-woven fabric wrapping | |||||
| Sheath | PU gray (approximate to RAL7001) | |||||
| Rated voltage | 300/500 V | |||||
| 300 V (UL standard) | ||||||
Sample printing

※ The actual printing appears in a single line
※ The above printing is for reference only; the actual printing may vary depending on the specifications (number of cores/cross-sectional area)
Specification Table
| Type | Cross-sectional Area (mm2) | Number of cores (twisted pair) | AWG | Conductor | Insulation (PP) | Approx. core wire diameter (mm) | Sheath (PUR) | Cable outer diameter (mm) | Reference weight (kg/km) | Electrical Characteristics | ||||
| Conductor Structure Wires/mm | Approx. Outer Diameter (mm) | Average Thickness (mm) | Average Thickness (mm) | Maximum allowable current MAX A (30°C) | Conductor resistance Ω/km (20°C) | Insulation characteristics MΩ/km (20°C) | Withstand voltage V/minute | |||||||
| 10 million cycles data shielded cable E-PUR1000BS | 0.14 | 2P | 26 | 18/0.1 | 0.51 | 0.2 | 1.00±0.1 | 0.76 | 5.50±0.20 | 37.0 | 2.5 | 140 or less | 10 or more | 2000 |
| 4P | 0.76 | 6.30±0.20 | 46.5 | |||||||||||
| 0.25 | 1P | 24 | 32/0.1 | 0.65 | 0.2 | 1.15±0.1 | 0.76 | 4.60±0.20 | 28.5 | 5 | 87.6 or less | 10 or more | 2000 | |
| 2P | 0.76 | 6.00±0.20 | 46.0 | |||||||||||
| 3P | 0.76 | 6.30±0.20 | 55.0 | |||||||||||
| 4P | 0.76 | 6.90±0.20 | 66.0 | |||||||||||
| 5P | 0.76 | 7.30±0.20 | 71.5 | |||||||||||
| 6P | 0.80 | 7.80±0.30 | 83.0 | |||||||||||
| 8P | 1.05 | 9.60±0.30 | 120.0 | |||||||||||
| 0.34 | 1P | 22 | 42/0.1 | 0.75 | 0.2 | 1.25±0.1 | 0.76 | 4.70±0.20 | 29.5 | 7 | Below 55.4 | 10 or more | 2000 | |
| 2P | 0.76 | 6.30±0.20 | 50.0 | |||||||||||
| 3P | 0.76 | 6.60±0.20 | 59.0 | |||||||||||
| 4P | 0.76 | 7.50±0.30 | 76.5 | |||||||||||
| 5P | 0.80 | 8.00±0.30 | 88.5 | |||||||||||
| 6P | 0.80 | 8.50±0.30 | 97.5 | |||||||||||
| 8P | 0.85 | 9.80±0.30 | 126.5 | |||||||||||
| 0.5 | 1P | 21 | 64/0.1 | 0.92 | 0.2 | 1.4±0.1 | 0.76 | 5.00±0.20 | 36.0 | 10 | Below 43.6 | 10 or more | 2000 | |
| 2P | 0.76 | 6.80±0.20 | 61.5 | |||||||||||
| 3P | 0.76 | 7.20±0.30 | 76.5 | |||||||||||
| 5P | 0.76 | 8.50±0.30 | 111.5 | |||||||||||
| 6P | 0.85 | 9.60±0.30 | 140.0 | |||||||||||
Conductor Identification Table
| Number of Pairs | 1P | 2P | 3P | 4P | 5P | |||||
| Number of Cores | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
| Insulation Color | White | Brown | Green | Yellow | Gray | Pink | Blue | Red | Black | Purple |
| Number of Pairs | 6P | 7P | 8P | |||||||
| Core | 11 | 12 | 13 | 14 | 15 | 16 | ||||
| Main insulation color | Gray | Red | White | Brown | White | Brown | ||||
| Colorblock | Pink | Blue | Green | Green | Yellow | Yellow | ||||

Note: The colors shown on the page are for reference only; actual products may have color differences.
Core wires with 0.25 and 0.34 cross-sections comply with the DIN47100 standard
Service Life Test Standard

| Test results | No wire breakage after 10 million cycles |
| Test type | Drag chain test |
| Test conditions (room temperature environment) | · Travel distance S = 500 mm · Travel speed 1000 mm/s · Bending radius R = 7.5D · Acceleration: 8.8 m/s2 |
Product Characteristics
| MISUMI Japanese Cables | MISUMI Economy European Cables | German Brand Cables | |
| Price | Relatively high | Made in China Over 50% lower cost | High |
| Sheath | Mainly PVC | PUR | |
| Thin outer diameter, soft to the touch | Wear-resistant, environment-resistant, strong tensile strength | ||
| Suitable for low-smoke, halogen-free applications | |||
| Service Life | 5 million to 10 million cycles at high speed | 10 million to 20 million cycles at ultra-high speed | |
| Applicable Environments | Small equipment, precision instruments, etc. Space-saving applications ![]() | Medium and large, high-speed equipment Suitable for environments with frequent wear, high-speed operation, and various other conditions ![]() | |
Product Features
| Item | Specifications | Note | ||
| Insulation properties | Tensile strength | (lbf/in2) | ≥ 3000 | Test method: UL758/1581 |
| (MPa) | ≥ 20.7 | |||
| Elongation | (%) | ≥ 150 | ||
| Retained tensile strength after aging | (%) | ≥ 70 | ||
| Elongation retention rate after aging | (%) | ≥ 70 | ||
| Aging conditions | 113±1°C × 168h | |||
| Sheath properties | Tensile strength | (lbf/in2) | ≥ 1500 | Test method: UL758/1581 · Flame resistance test FT2 |
| (MPa) | ≥ 10.3 | |||
| Elongation | (%) | ≥ 100 | ||
| Retained tensile strength after aging | (%) | ≥ 70 | ||
| Elongation retention rate after aging | (%) | (Dumbbell specimen) ≥ 45 | ||
| Elongation retention rate after aging | (%) | (Tubular specimen) ≥ 65 | ||
| Aging conditions | 113±1°C × 168h | |||
Application Example







