European-style 10 million cycles PUR Halogen-free Drag Chain Control Cables UL / CE Certified

:
MISUMI
Product Overview
Economical 10 Million Cycle PUR Halogen-Free Drag Chain Control Cable UL CE Certified
| ● Brand new motion cable with European and American specifications, minimum bending radius 7.5 × d ● Passed 10 million cycle lifespan test, suitable for medium-duty applications Also available: drag chain cables for signal use ● PUR jacket, suitable for ROHS halogen-free environments | ![]() |
Specification Overview
![]() | Movement parameters | ||||
| Bending radius | Minimum 7.5*d for drag chain movement (d = cable outer diameter) | ||||
| Minimum 4*d for fixed installation | |||||
| Operating temperature range | -15–80°C | ||||
| Temperature range for drag chain applications | 5–70°C | ||||
| Storage conditions | Temperature: -15–60°C, Humidity: ≤ 60% RH | ||||
| Maximum acceleration | 20 m/s2 | ||||
| Maximum speed | Overhead 3 m/s, gliding 2 m/s | ||||
| Travel distance | Overhead applications and gliding applications with a travel distance less than 50 meters | ||||
![]() | Cable structure | ||||
| Conductor | Bare flexible stranded copper wire | ![]() Cross-sectional diagram for reference only; please refer to the actual product | |||
| Insulation | PP | ||||
| Core wire color | For conductor cross-sections of 0.25, 0.34 mm2, distinguished by color, in accordance with DIN47100 | ||||
| For conductor cross-sections of 0.5 mm2 and above, one yellow-green wire plus black wires, with white number coding printed | |||||
| Cable structure | Cotton yarn filling, non-woven fabric wrapping | ||||
| Sheath | PU gray (approximate to RAL7001) | ||||
| Rated voltage | 300/500 V | ||||
| 300 V (UL standard) | |||||
Sample printing

※ The actual printing appears in a single line
※ The above printing is for reference only; the actual printing may vary depending on the specifications (number of cores/cross-sectional area)
Specification Table
| Type | Cross-sectional Area (mm2) | Number of Cores (Stranded) | AWG | Conductor | Insulation (PP) | Approx. core wire diameter (mm) | Sheath (PUR) | Cable outer diameter (mm) | Reference weight (kg/km) | Electrical Characteristics | ||||
| Conductor Structure Wires/mm | Approx. Outer Diameter (mm) | Average Thickness (mm) | Average Thickness (mm) | Maximum allowable current MAX A (30°C) | Conductor resistance Ω/km (20°C) | Insulation characteristics MΩ/km (20°C) | Withstand voltage V/minute | |||||||
| 10 million cycles drag chain control cable E-PUR1000 | 0.25 | 3 | 24 | 32/0.1 | 0.65 | 0.2 | 1.15±0.10 | 0.76 | 4.30±0.20 | 26.5 | 5 | 87.6 or less | 10 or more | 2000 |
| 4 | 0.76 | 4.60±0.20 | 27.3 | |||||||||||
| 6 | 0.76 | 5.30±0.20 | 35.5 | |||||||||||
| 8 | 0.76 | 6.00±0.20 | 45.0 | |||||||||||
| 10 | 0.76 | 6.70±0.20 | 55.5 | |||||||||||
| 12 | 0.76 | 7.90±0.30 | 66.0 | |||||||||||
| 20 | 0.85 | 9.80±0.30 | 107.5 | |||||||||||
| 0.34 | 2 | 22 | 42/0.1 | 0.75 | 0.2 | 1.25±0.10 | 0.76 | 4.30±0.20 | 22.5 | 7 | Below 55.4 | 10 or more | 2000 | |
| 3 | 0.76 | 4.50±0.20 | 25.0 | |||||||||||
| 4 | 0.76 | 4.80±0.20 | 31.5 | |||||||||||
| 5 | 0.76 | 5.20±0.20 | 36.0 | |||||||||||
| 6 | 0.76 | 5.60±0.20 | 41.5 | |||||||||||
| 8 | 0.76 | 6.30±0.20 | 53.5 | |||||||||||
| 10 | 0.76 | 7.20±0.20 | 67.0 | |||||||||||
| 12 | 0.80 | 8.40±0.30 | 80.0 | |||||||||||
| 16 | 0.80 | 9.40±0.30 | 103.5 | |||||||||||
| 20 | 1.00 | 10.60±0.40 | 133.0 | |||||||||||
| 0.5 | 2 | 21 | 64/0.1 | 0.92 | 0.2 | 1.40±0.10 | 0.76 | 4.60±0.20 | 26.0 | 10 | Below 43.6 | 10 or more | 2000 | |
| 3 | 0.76 | 4.80±0.20 | 32.0 | |||||||||||
| 4 | 0.76 | 5.20±0.20 | 37.5 | |||||||||||
| 6 | 0.76 | 6.00±0.20 | 53.5 | |||||||||||
| 8 | 0.76 | 7.00±0.20 | 69.5 | |||||||||||
| 10 | 0.76 | 7.80±0.20 | 86.5 | |||||||||||
| 12 | 0.95 | 9.60±0.30 | 112.0 | |||||||||||
| 20 | 1.10 | 11.80±0.40 | 177.0 | |||||||||||
| 0.75 | 3 | 19 | 96/0.1 | 1.13 | 0.23 | 1.70±0.10 | 0.76 | 5.50±0.20 | 43.5 | 13 | Below 27.4 | 10 or more | 2000 | |
| 4 | 0.76 | 6.00±0.20 | 54.0 | |||||||||||
| 6 | 0.80 | 6.90±0.20 | 72.5 | |||||||||||
| 8 | 0.80 | 8.20±0.30 | 98.5 | |||||||||||
| 12 | 1.10 | 11.60±0.40 | 164.0 | |||||||||||
| 1 | 2 | 18 | 7/18/0.1 | 1.47 | 0.23 | 2.05±0.15 | 0.76 | 5.90±0.20 | 43.5 | 15 | 21.8 or less | 10 or more | 2000 | |
| 3 | 0.76 | 6.20±0.20 | 55.5 | |||||||||||
| 4 | 0.80 | 6.80±0.20 | 69.0 | |||||||||||
| 1.5 | 2 | 16 | 7/27/0.1 | 1.8 | 0.23 | 2.35±0.15 | 0.76 | 6.50±0.20 | 57.0 | 19 | 13.7 or less | 10 or more | 2000 | |
| 3 | 0.80 | 7.00±0.20 | 75.0 | |||||||||||
| 4 | 0.90 | 7.80±0.20 | 95.5 | |||||||||||
| 2.5 | 3 | 14 | 7/46/0.1 | 2.3 | 0.25 | 2.95±0.15 | 0.90 | 8.50±0.30 | 115.5 | 27 | Below 8.62 | 10 or more | 2000 | |
| 4 | 0.95 | 9.50±0.30 | 152.0 | |||||||||||
Conductor Identification Table
| Conductor Cross-sectional Area (mm2) | Core | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 |
| 0.25 0.34 | Insulation Color | White | Brown | Green | Yellow | Gray | Pink | Blue | Red | Black | Purple |
| Core | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | 19 | 20 | |
| Main insulation color | Gray | Red | White | Brown | White | Brown | White | Brown | White | White | |
| Colorblock | Pink | Blue | Green | Green | Yellow | Yellow | Gray | Gray | Pink | Brown | |
| 0.5 and above | Insulation Color | Black core wires with white number coding + 1 yellow-green wire | |||||||||
| Note: For 2 cores, both are black core wires with white number coding, without a yellow-green wire | |||||||||||

Note: The colors shown on the page are for reference only; actual products may have color differences.
Core wires with 0.25 and 0.34 cross-sections comply with the DIN47100 standard

Service Life Test Standard

| Test results | No wire breakage after 10 million cycles |
| Test type | Drag chain test |
| Test conditions (room temperature environment) | · Travel distance S = 500 mm · Travel speed 1000 mm/s · Bending radius R = 7.5D · Acceleration: 8.8 m/s2 |
Product Characteristics
| MISUMI Japanese Cables | MISUMI Economy European Cables | German Brand Cables | |
| Price | Expensive | Made in China Over 50% lower cost | Expensive |
| Sheath | Mainly PVC material | PUR material | |
| Thin outer diameter, soft to the touch | Wear-resistant, environment-resistant, strong tensile strength | ||
| Suitable for low-smoke, halogen-free applications | |||
| Service Life | 5 million to 10 million cycles at high speed | 10 million to 20 million cycles at ultra-high speed | |
| Applicable Environments | Small equipment, precision instruments, etc. Space-saving applications ![]() | Medium and large, high-speed equipment Suitable for environments with frequent wear, high-speed operation, and various other conditions ![]() | |
Product Features
| Item | Specifications | Note | ||
| Insulation properties | Tensile strength | (lbf/in2) | ≥ 3000 | Test method: UL758/1581 |
| (MPa) | ≥ 20.7 | |||
| Elongation | (%) | ≥ 150 | ||
| Retained tensile strength after aging | (%) | ≥ 70 | ||
| Elongation retention rate after aging | (%) | ≥ 70 | ||
| Aging conditions | 113±1°C × 168h | |||
| Sheath properties | Tensile strength | (lbf/in2) | ≥ 1500 | Test method: UL758/1581 · Flame resistance test FT2 |
| (MPa) | ≥ 10.3 | |||
| Elongation | (%) | ≥ 100 | ||
| Retained tensile strength after aging | (%) | ≥ 70 | ||
| Elongation retention rate after aging | (%) | (Dumbbell specimen) ≥ 45 | ||
| Elongation retention rate after aging | (%) | (Tubular specimen) ≥ 65 | ||
| Aging conditions | 113±1°C × 168h | |||
Application Example







