MAST-UL1430: UL1430-compatible UL-Standard Cable

:
MISUMI

  • [Notice]Due to the discontinuation of production by the manufacturer, there are some products will be discontinued as soon as it is out of stock.Please check QT/SO for details.The recommended alternatives are as follows. Please check the difference in use as they are not exactly the same product.Click here for the product page
  • Current supply status of this product is unstable, lead time can be changed depends on our stock situation at timing of quotation or order. We are sorry for any inconvenience may caused

Sino-Japanese Model 300 V Overseas Standards Single Core Wire


* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate is not obtained.

Specifications

MAST-UL1430: UL1430-compatible UL-Standard Wire:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

1 Piece Unit 1 Roll Unit
Model NumberAWG
Size
Color
MAST-UL143028 * (0.08mm2)R (Red)
BK (Black)
BE (Blue)
W (White)
26 * (0.12 mm2)
24 * (0.2mm2)
22 * (0.3mm2)
20 * (0.5mm2)
18 * (0.75mm2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details. 


Be sure to read the following precautions when you place an order.
For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Length in "m" is included in model numbers. Always specify quantity as number of units, not as meters.
* Allowable current is to be used only as a reference value and is not guaranteed.