(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Material | Nylon6.6 |
AppropriateOperatingTemperatureRange | 75℃ |
Color | Natural |
It easily binds by using double-sided tape.
Some products in the price list are discontinued so please check with us before ordering.
Catalog No. | PCS per Package | Color | Bindable | Installation Method | A (mm) | B (mm) | Unit Price per Package | Unit Price per Package | |||
5 - 6 Packages | 10 Packages - | 1 - 4 Packages | 5 - 6 Packages | 10 Packages - | |||||||
MKMB-19-W | 1000P/100P | Natural | 3.6 | Adhesion | 19 | 19 | |||||
MKMB-19-B | Black | ||||||||||
MKMB-25-W | Natural | 4.8 | 25 | 25 | |||||||
MKMB-25-B | Black | ||||||||||
MKMB-30-W | 500P | Natural | 6.3 | 30 | 30 | ||||||
MKMB-30-B | Black |
Shipping Date | |
1 - 3Packages | Next Day |
4Packages~ | Quotation Confirmation |
Part Number |
---|
MKMB-19-B-1000P |
MKMB-19-B-100P |
MKMB-19-W-1000P |
MKMB-19-W-100P |
MKMB-25-B-1000P |
MKMB-25-B-100P |
MKMB-25-W-1000P |
MKMB-25-W-100P |
MKMB-30-B-500P |
MKMB-30-W-500P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Plate size (mm) | Mounting hole diameter ∅ (mm) | Color |
---|---|---|---|---|---|---|---|---|---|
992,417 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | □19 | 3.6 | Black | ||
346,001 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | □19 | 3.6 | Black | ||
992,417 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | □19 | 3.6 | Natural | ||
346,001 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | □19 | 3.6 | Natural | ||
1,148,437 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | □25 | 4.8 | Black | ||
401,908 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | □25 | 4.8 | Black | ||
1,217,780 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | □25 | 4.8 | Natural | ||
401,908 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | □25 | 4.8 | Natural | ||
992,417 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | □30 | 6 | Black | ||
992,417 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | □30 | 6 | Natural |
Loading...Tải…
Material | Nylon 6.6 | Fixing Method | Adhesion | Operating temperature range (Min - Max)(℃) | 75 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy