(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Band Diameter (mm) | Overall Length (mm) | Width (mm) | Color | Tensile strength (kgs) | Number of inputs (P) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
487,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | 22 | 103 | 2.5 | Black | 8.1 | 1000 | ||
300,163 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 22 | 103 | 2.5 | Black | 8.1 | 100 | ||
487,456 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | 22 | 103 | 2.5 | - | 8.1 | 1000 | ||
777,841 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | 35 | 148 | 3.6 | Black | 18.1 | 1000 | ||
327,663 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 35 | 148 | 3.6 | Black | 18.1 | 100 | ||
777,841 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | 35 | 148 | 3.6 | - | 18.1 | 1000 | ||
842,460 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 40 | 162 | 2.5 | Black | 8.1 | 1000 | ||
842,460 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 40 | 162 | 2.5 | - | 8.1 | 1000 | ||
1,218,776 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 10 | 48 | 201 | 4.8 | - | 22.6 | 1000 | ||
378,826 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 48 | 201 | 4.8 | - | 22.6 | 100 | ||
1,005,799 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 51 | 200 | 2.5 | Black | 8.1 | 1000 | ||
1,005,799 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 51 | 200 | 2.5 | - | 8.1 | 1000 | ||
1,090,701 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 51 | 200 | 3.6 | Black | 18.1 | 1000 | ||
378,854 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 51 | 200 | 3.6 | Black | 18.1 | 100 | ||
1,160,043 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 51 | 200 | 3.6 | - | 18.1 | 1000 | ||
397,415 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 4 Day(s) | 10 | 73 | 270 | 6.3 | Black | 45.3 | 50 | ||
1,525,749 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | 73 | 270 | 6.3 | Black | 45.3 | 500 | ||
1,473,741 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | 73 | 270 | 6.3 | - | 45.3 | 500 | ||
1,070,925 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | 76 | 300 | 4.8 | Black | 22.6 | 500 | ||
1,070,925 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 10 | 76 | 300 | 4.8 | - | 22.6 | 500 | ||
1,462,065 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 77 | 300 | 3.6 | Black | 18.1 | 1000 | ||
1,566,079 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 10 | 77 | 300 | 3.6 | - | 18.1 | 1000 | ||
1,219,596 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 4 Day(s) | 10 | 102 | 370 | 7.6 | Black | 54.4 | 300 | ||
1,261,200 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 4 Day(s) | 10 | 102 | 370 | 7.6 | - | 54.4 | 300 | ||
1,345,596 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 102 | 368 | 4.8 | Black | 22.6 | 500 | ||
1,345,596 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 10 | 102 | 368 | 4.8 | - | 22.6 | 500 | ||
773,990 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 127 | 450 | 9 | Black | 79.3 | 100 | ||
773,990 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 127 | 450 | 9 | - | 79.3 | 100 |
Loading...Tải…
Flame retardant grade (main raw materials) | UL94V-2 | Operating temperature range (Min - Max)(℃) | 75 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy